(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized Z-Axis Stages - Linear Ball Guide, Horizontal Surface, Cost Saving, KHE

Motorized Z-Axis Stages - Linear Ball Guide, Horizontal Surface, Cost Saving, KHE

Click this image to zoom it.

Move the mouse over the image to zoom

  • Motorized Z-Axis Stages - Linear Ball Guide, Horizontal Surface, Cost Saving, KHE
  • Motorized Z-Axis Stages - Linear Ball Guide, Horizontal Surface, Cost Saving, KHE
  • Volume Discount

Specialized in only the required functions at a surprisingly low price.

PDF









 
Part Number
KHE04006-C
KHE04006-CG
KHE04006-CH
KHE06008-CH
KHE06008-CJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable size Length
(mm)
Table size Width
(mm)
Travel Distance Z Axis
(mm)
Load Capacity (Range)
(N)
Load Capacity
(N)
Cable Option
1 Piece(s)Available

12 Days or more

10404065~3029No Cable (Standard)
1 Piece(s)Available

13 Days or more

10404065~3029Robot Cable One Side Loose Wire 2m
1 Piece(s)Available

13 Days or more

10404065~3029Robot Cable 4 m
1 Piece(s)Available

12 Days or more

106060830.1~5039Robot Cable 4 m
1 Piece(s)Available

12 Days or more

106060830.1~5039Robot Cable One Side Loose Wire 4 m

Loading...

  1. 1
 

Basic Information

Types Z-Axis Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Min. Voltage Resolution(µm) 2
Table materials Steel Moving Guide Linear Ball Guide Feeding Method Ball screw
Z Axis Stage Surface Horizontal Table surface finishes Electroless Nickel Plating Max. Velocity(mm/sec) 10
Parallelism(µm) 80 Sensor Limit+Home Lead selection(mm) 1

Additional Products in this Category

Tech Support