(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Z-Axis Type with high rigidity and compact design supporting 30~75mm of travel distance.
Part Number
Configured Part Number is shown.
Part Number | - | Lead | - | Home Sensor | - | Motor | - | Cable |
ZCVL630 ZCVLC630 | - - | 1 1 | - - | N 1 | - - | C PA | - - | N P |
Part Number | Lead | Sensor (Origin Sensor Position) | Mechanical Specifications | Accuracy Specification | |||
Table Size | Travel Distance | Weight*1 | Load Capacity | Perpendicularity | |||
ZCVL630 (w/o Cover) ZCVLC630 (with Cover) | 1 (Lead 1mm) | N (W/o Sensor) 1 (CCW Right) 2 (CCW Left) 3 (Right-center) 4 (Left-center) 5 (CW Right) 6 (CW Left) [ ! ]Limit Sensors are built-in. | 60×60 mm | 30 mm | 2.00 kg (2.06 kg*2 ) | 7 kgf [68.6 N] | 15 µm |
ZCVL650 (w/o Cover) ZCVLC650 (with Cover) | 50 mm | 2.12 kg (2.16 kg*2 ) | 25 μm | ||||
ZCVL675 (w/o Cover) ZCVLC675 (with Cover) | 75 mm | 2.26 (2.32 kg*2 ) | 37.5 μm | ||||
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Lead : 1mm | Motor Weight | Motor Model | Driver / Amplifier Model | Dedicated Controller | |||
Resolution | Max. Speed | Original Manufacturer Model | Misumi Model*9 | ||||||
2-Phase Stepper Motor | TP*3 (Standard) | N*6 | 5 μm*6 | 20 mm / sec | 0.11 kg | PKP223D15B2-C8 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model CVD215-K (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model MSDR24-TP | ― |
PA*4 (With Encoder) | P*4 | 1 μm (At 1000 P/R) | 40 mm / sec | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | |
5-Phase Stepper Motor | C*3 (Standard) | N*5 | 2 μm*6 | 20 mm / sec | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model | *Reccomended Model | Stand-alone Type : "MSCTL102" series |
F*3 (High Torque) | 2 μm*6 | 30 mm / sec | 0.20 kg | PK525HPB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Microstep: DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | Microstep: MSDR24-MS | |||
G*3 (High Resolution) | 1 μm*6 | 15 mm / sec | 0.11 kg | PK523HPMB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Built-in Type : "MSCTL112" series | ||||
MA*4 (With Electromagnetic Brake) | M*4 | 2 μm*6 | 25 mm / sec | 0.52 kg | PKE545MC-A1 (ORIENTAL MOTOR Co.,Lrd.) | RKSD503M-A (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | |
AC Servo Motor | UA*4 | U*4 | ― (18 Bit Encoder) | 50 mm / sec | 0.35 kg | HF-KP053 (Mitsubishi Electric Corporation) | MR-J3-10A (Mitsubishi Electric Corporation) | ― | ― |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
U | U |
Motor | (mm/sec) |
C | 20 |
F | 30 |
G | 15 |
MA | 25 |
PA | 40 |
U | 50 |
Feed Screw | Ball Screw Ø8, Lead 1 | |
Guide | Linear Ball Guide | |
Resolution | Full | 2µm |
Half | 1µm | |
Fine | 0.1µm for 1/20 partitioned | |
Max. Speed | 20mm/sec | |
Positioning repeatability | ±0.5µm | |
Load Capacity *3 | 68.6N | |
Lost Motion | 1µm | |
Backlash | 1µm | |
Straightness | 3µm | |
Parallelism | 15µm | |
Motion Parallelism | 10µm |
Motor | C | F | G | MA | PA | U | |
Standard | High Torque | High Resolution | With Electromagnetic Brake | Stepping-out Prevention | High Speed | ||
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase | α-Step Motor | AC Servo Motor | |||
Step Angle | 0.72° | 0.72° | 0.36° | 0.72° | 0.36° (When 1000P/R is set) | 18-bit Encoder (262144P/R) | |
Connector | Applicable Receptacle Connector | HR10A-10P-12S (73) (Hirose Electric Co., LTD.) | 5559-06R-210 (Molex Japan LLC) | 43020-1000 (Molex Japan LLC) | Motor Cable JN4FT04SJ1-R (Japan Aviation Electronics Industry, Ltd.) | ||
Encoder: 1674320-1 (Tyco Electronics Japan G.K.) | |||||||
Sensor | Limit Sensor | Provided | |||||
Home Sensor | Not Provided by standard (Photomicrosensor PM-L25 (Panasonic Industrial Devices SUNX Co., Ltd.) is available as the option.) | ||||||
Near Home Sensor | - | ||||||
Power Supply Voltage | DC5~24V±10% | ||||||
Current Consumption | 45mA or less (15mA or less per sensor) | ||||||
Control Output | NPN Open Collector Output DC30V or less, 50mA or less Residual Voltage 2V or less (when load current is 50mA) Residual Voltage 1V or less (when load current is 16mA) | ||||||
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type5 | After detection is executed in the CCW direction, the process of detecting in the CW direction is begun based on the CCWLS signal. |
Type6 | After detection is executed in the CW direction, the process of detecting in the CCW direction is begun based on the CWLS signal. |
Type11 | After Type 5 is executed, the process of detecting in the CCW direction is begun based on the TIMING signal. |
Type12 | After Type 6 is executed, the process of detecting in the CW direction is begun based on the TIMING signal. |
Type | Z-Axis Motorized Stages | Resolution(µm) | 1μm | Material | 440C Stainless Steel |
---|---|---|---|---|---|
Guide | Linear Ball Guide | Table feeding methods | Ball screw | Z-Axis Stage Surface | Vertical |
Surface Treatment | Electroless Nickel Plating | Through Hole (Table Center Hole) | No | Load Capacity (Range)(N) | 50.1~100 |
Allowable Load(N) | 68.6 | Lead | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy