(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Blows air efficiently.
For complete product overview and details on Air Nozzles - High Flow Rate Blower see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Heat Resistance Temp. |
AFTHF | 304 Stainless Steel | 300°C |
Part Number |
AFTHF2 |
Part Number | L | d1 | d2 | d3 | t | T | Weight (g) | Unit Price | Volume Discount Rate | |||
Type | No. | 1 ~ 4 pc(s). | 5~9 | 10~19 | 20~30 | |||||||
AFTHF | 2 | 70 | 4 | 21 | 25 | 2.2 | R1/4 | 38 | ||||
3 | 70 | 4 | 25 | 29 | 2.3 | R3/8 | 52 | |||||
4 | 80 | 4 | 31 | 35 | 2.5 | R1/2 | 82 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Spray Shape | Fan-shaped Type | Air Source | Blower | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Screw Shape | Threaded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy