(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Blow Nozzles - Threaded, Tapped

Air Blow Nozzles - Threaded, Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Blow Nozzles - Threaded, Tapped
  • Air Blow Nozzles - Threaded, Tapped
  • Air Blow Nozzles - Threaded, Tapped
  • Air Blow Nozzles - Threaded, Tapped
  • Air Blow Nozzles - Threaded, Tapped
  • Volume Discount

•Type: Air Blow Nozzles
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel

  • inCAD Components
Air Blow Nozzles - Threaded / Tapped / 2-Core / Barbed / Hose Nipple:Related Image
・Materials
 Threaded and TappedHeight Adjusting Threaded, TappedStrut Clamp Mounting2-Core ThreadedBarbed CouplerHose Nipple[ M ]Material[ H ]Hardness
L FixedABNZHABNMLABNZSABNKHABNZTABNZPBody, Pipe
304 Stainless Steel
HV200 or Less
L ConfigurableABNZHLABNMLLABNZSLABNXHABNZTLABNZPL

Specifications

Part Number-Nozzle Quantity-d-L
ABNZH5
ABNZSL1
ABNKH1


-


2
-
-
-
1.5
5.0
1.0
-
-
-
100
172
100
■Threaded and Tapped ■Height Adjusting Threaded, Tapped ■Strut Clamp Mounting Type
Part NumberdLb
L
Fixed
L
1mm Increment
TypeNominal
(L Fixed)
ABNZH
ABNML
ABNZS
(L Configurable)
ABNZHL
ABNMLL
ABNZSL
51.0 100
150
(150 is for ABNZH only.)
20 ~ 99
(20 ~ 149
for ABNZHL only)
0.5
1.5 0.8
2.0 1.0
2.5 1.5
3.0 2.0
14.0 100
200
30~1993.0
5.0 4.0
6.0 5.0
■2-Core Threaded Type
Part NumberNozzle QuantitydLT
R(PT)
b1b2
TypeNominalL
Fixed
L Configurable
1mm Increment
(L Fixed)
ABNKH
(L Configurable)
ABNXH
121.010020~991/80.51.0
1.51.01.5
2.01.02.0
■Barbed Coupler Type
Part NumberdLbBEH
L
Fixed
L Configurable
1mm Increment
TypeNo.
(L Fixed)
ABNZT
(L Configurable)
ABNZTL
41.010020~990.56.93.47
1.50.8
62.0174.87
2.51.5
■Hose Nipple Type
Part NumberdLbBEH
L
Fixed
L Configurable
1mm Increment
TypeNo.
(L Fixed)
ABNZP
(L Configurable)
ABNZPL
41.710020~990.98.56.57
62.51.59.58.58

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ABNKH1-2-1.0-100
ABNKH1-2-1.5-100
ABNKH1-2-2.0-100
ABNML5-1.0-100
ABNML5-1.5-100
ABNMLL5-1.0-[20-99/1]
ABNMLL5-1.5-[20-99/1]
ABNXH1-2-1.0-[20-99/1]
ABNXH1-2-1.5-[20-99/1]
ABNXH1-2-2.0-[20-99/1]
ABNZH5-1.0-100
ABNZH5-1.0-150
ABNZH5-1.5-100
ABNZH5-1.5-150
ABNZHL5-1.0-[20-99/1]
ABNZHL5-1.0-[101-149/1]
ABNZHL5-1.5-[20-99/1]
ABNZHL5-1.5-[101-149/1]
ABNZP4-1.7-100
ABNZP6-2.5-100
ABNZPL4-1.7-[20-99/1]
ABNZPL6-2.5-[20-99/1]
ABNZS1-4.0-100
ABNZS1-4.0-200
ABNZS1-5.0-100
ABNZS1-5.0-200
ABNZS1-6.0-100
ABNZS1-6.0-200
ABNZS5-1.0-100
ABNZS5-1.5-100
ABNZS5-2.0-100
ABNZS5-2.5-100
ABNZS5-3.0-100
ABNZSL1-4.0-[30-199/1]
ABNZSL1-5.0-[30-199/1]
ABNZSL1-6.0-[30-199/1]
ABNZSL5-1.0-[20-99/1]
ABNZSL5-1.5-[20-99/1]
ABNZSL5-2.0-[20-99/1]
ABNZSL5-2.5-[20-99/1]
ABNZSL5-3.0-[20-99/1]
ABNZT4-1.0-100
ABNZT4-1.5-100
ABNZT6-2.0-100
ABNZT6-2.5-100
ABNZTL4-1.0-[20-99/1]
ABNZTL4-1.5-[20-99/1]
ABNZTL6-2.0-[20-99/1]
ABNZTL6-2.5-[20-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Screw Dimension Nozzle O.D. D (d or D)
(φ)
Length L
(mm)
Number of Bores
1 Piece(s)Available

8 Days or more

101(R1/8)1.01002 (2-Core Threaded Type)
1 Piece(s)Available

8 Days or more

101(R1/8)1.51002 (2-Core Threaded Type)
1 Piece(s)Available

8 Days or more

101(R1/8)2.01002 (2-Core Threaded Type)
1 Piece(s)Available

8 Days or more

105(M5)1.0100-
1 Piece(s)Available

8 Days or more

105(M5)1.5100-
1 Piece(s)

10 Days or more

105(M5)1.020 ~ 99-
1 Piece(s)

10 Days or more

105(M5)1.520 ~ 99-
1 Piece(s)

12 Days or more

101(R1/8)1.020 ~ 992 (2-Core Threaded Type)
1 Piece(s)

12 Days or more

101(R1/8)1.520 ~ 992 (2-Core Threaded Type)
1 Piece(s)

12 Days or more

101(R1/8)2.020 ~ 992 (2-Core Threaded Type)
1 Piece(s)Available

8 Days or more

105(M5)1.0100-
1 Piece(s)Available

8 Days or more

105(M5)1.0150-
1 Piece(s)Available

Same day

Stock

105(M5)1.5100-
1 Piece(s)Available

8 Days or more

105(M5)1.5150-
1 Piece(s)

10 Days or more

105(M5)1.020 ~ 99-
1 Piece(s)

10 Days or more

105(M5)1.0101 ~ 149-
1 Piece(s)

10 Days or more

105(M5)1.520 ~ 99-
1 Piece(s)

10 Days or more

105(M5)1.5101 ~ 149-
1 Piece(s)

8 Days or more

10-1.7100-
1 Piece(s)

8 Days or more

10-2.5100-
1 Piece(s)

10 Days or more

10-1.720 ~ 99-
1 Piece(s)

10 Days or more

10-2.520 ~ 99-
1 Piece(s)Available

8 Days or more

101(Rc1/8)4100-
1 Piece(s)Available

8 Days or more

101(Rc1/8)4200-
1 Piece(s)Available

8 Days or more

101(Rc1/8)5.0100-
1 Piece(s)Available

8 Days or more

101(Rc1/8)5.0200-
1 Piece(s)Available

8 Days or more

101(Rc1/8)6100-
1 Piece(s)Available

8 Days or more

101(Rc1/8)6200-
1 Piece(s)Available

8 Days or more

105(M5)1.0100-
1 Piece(s)Available

8 Days or more

105(M5)1.5100-
1 Piece(s)Available

8 Days or more

105(M5)2.0100-
1 Piece(s)Available

8 Days or more

105(M5)2.5100-
1 Piece(s)Available

8 Days or more

105(M5)3100-
1 Piece(s)

10 Days or more

101(Rc1/8)430 ~ 199-
1 Piece(s)

10 Days or more

101(Rc1/8)5.030 ~ 199-
1 Piece(s)

10 Days or more

101(Rc1/8)630 ~ 199-
1 Piece(s)

10 Days or more

105(M5)1.020 ~ 99-
1 Piece(s)

10 Days or more

105(M5)1.520 ~ 99-
1 Piece(s)

10 Days or more

105(M5)2.020 ~ 99-
1 Piece(s)

10 Days or more

105(M5)2.520 ~ 99-
1 Piece(s)

10 Days or more

105(M5)320 ~ 99-
1 Piece(s)

8 Days or more

10-1.0100-
1 Piece(s)

8 Days or more

10-1.5100-
1 Piece(s)

8 Days or more

10-2.0100-
1 Piece(s)

8 Days or more

10-2.5100-
1 Piece(s)

10 Days or more

10-1.020 ~ 99-
1 Piece(s)

10 Days or more

10-1.520 ~ 99-
1 Piece(s)

10 Days or more

10-2.020 ~ 99-
1 Piece(s)

10 Days or more

10-2.520 ~ 99-

Loading...

  1. 1

More Information

[ ! ]The annealed pipe of d=1.0~3.0 can be manually bent (not applicable when d=4.0 or more). Be careful to bend referring to rough standard of minimum bending radius; O.D.x3.
[ ! ]An industrial cutter can cut the pipe, rolling it.
[ ! ]The body may be discolored due to heat by brazing.
[ ! ]When Barbed Coupler Type is used in combination with tube, use the same number. as O.D. of tube on Click here.

Example

Air Blow Nozzles - Threaded / Tapped / 2-Core / Barbed / Hose Nipple:Related Image
 

Basic Information

Spray Shape Point Material 304 Stainless Steel Angle Adjustment Angle adjustable / Straight
Type Air Blow Nozzles Applicable Fluid Compressed Air

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.