(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air Nozzles capable of blowing air at sonic speed.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Max. Operating Pressure | Heat Resistance Temp. |
ALVA | 5052 Aluminum Alloy | 0.7MPa | 200°C |
ALVS | 303 Stainless Steel |
Part Number |
ALVA1 |
Part Number | T | Orifice | Weight (g) | |
Type | No. | |||
ALVA ALVS | 1 | R1/8 | Ø2.7 | 8 |
2 | R1/4 | Ø3.8 | 11 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ALVA1 |
ALVA2 |
ALVS2 |
Loading...
Spray Shape | Point | Angle Adjustment | Straight | Applicable Fluid | Compressed Air |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | ::0.7 | Screw Shape | Threaded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy