(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A single holed structure with little in the way of clogging. A supersonic nozzle designed along divergent nozzle lines. Making the tip into a tapered shape helps prevent the speed from dropping.
Part Number
Configured Part Number is shown.
1/4KSV-1000CM
Blow Pattern | Spot | Air Source | Compressor | Material | 303 Stainless Steel |
---|---|---|---|---|---|
Mounting Angle | Flat | Angle Adjustment | Straight | Blow Type | Standard |
Type | Air Nozzle | Feature | Clogging Elimination | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | 0.1::0.7 | Spray Angle θ (at 0.5MPa)(deg) | 16 | Min. Passage Dia.(mm) | 3.22 |
Mounting Screw | R1/4 |
Please check the type/dimensions/specifications of the part 1/4KSV-1000CM in the Air Jet KSV series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy