(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle JT Type (Mounting Parts Angle Type)

Insert Nozzle JT Type (Mounting Parts Angle Type)
  • Volume Discount

Screw-in type nozzle. Mounting element for copper tube nozzles. Angled type. The angle can be changed by 90 degrees. 

Part Number

Configured Part Number is shown.

JT4B-1BA

Part Number
JT4B-1BA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Injection Shape Point Material Brass Angle Adjustment Angle adjustable / Straight
Types Insert Nozzle

Please check the type/dimensions/specifications of the part JT4B-1BA in the Insert Nozzle JT Type (Mounting Parts Angle Type) series.

Additional Products in this Category

Tech Support