(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Rack & Pinion, Replaceable Screw, XWGL

Manual X-Axis Stages - Dovetail, Rack & Pinion, Replaceable Screw, XWGL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Utilization of Tape Hole extends Handle Length.

  • inCAD Components
X-Axis Stages- Dovetail Groove, Rack&Pinion, Screw Replaceable Type:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XWGL40
Part Number Stage Surface
(mm)
Travel Distance (mm) Travel per Knob Rotation (mm) Load Capacity (N) Travel Accuracy Weight (kg)
Type No. Horizontal Vertical Straightness Parallelism
XWGL 40 24.8x42 ±12 18 29.4 14.7 20µm 30µm 0.17
60 40x60 ±21 39.2 19.6 30µm 0.29
90 40x90 ±35 0.40
140 40x140 ±60 0.56
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XWGL40
XWGL60
XWGL90
XWGL140
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Straightness
(µm)
1 Piece(s)Available

12 Days or more

10±10~30mm5~3041~60~254224.829.4±1220
1 Piece(s)Available

12 Days or more

10±10~30mm30.1~5041~6026~40604039.2±2130
1 Piece(s)Available

12 Days or more

10±30mm~30.1~5061~9026~40904039.2±3530
1 Piece(s)Available

12 Days or more

10±30mm~30.1~50121 or More26~401404039.2±6030

Loading...

  1. 1

More Information

[ ! ]Knob Extension Method
Use the M6-Depth 14 tapped hole on the knob.
Knob length and diameter can be increased for large objects and plates placed on the carriage.
(Ex.①) Seven Lobed knob NKSM6-30 (Click here) can be mounted to further lengthen the knob by 36mm.
(Ex.②) Length Specified Hex Socket Cap Screw FWBB6-70-E14-F6 (Click here) and Clamp Knob KNB6-24 (Click here)
can be combined to extend the knob further by 63mm. (Click here for more configurable length Hex Socket Cap Screws)

Example

X-Axis Stages- Dovetail Groove, Rack&Pinion, Screw Replaceable Type:Related Image
XDTS90 (>> Click here)
 

Basic Information

Overall Height (Range)(mm) 30.1~35 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Table Size (Thickness) H(mm) 34
Type X-Axis Table Parallelism(µm) 30 Feed Knob Position Side
Clamp Standard Reversed Standard Through Hole No
Feed method (rack & pinion type) Standard Feed method (with vernier scale) With Vernier Scale

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.