(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Surface Accessories - Stoppers, Transfer Rollers

Conveyor Surface Accessories - Stoppers, Transfer Rollers

Move the mouse over the image to zoom

  • New Products

Stoppers provided with the open/close mechanism. Some type is offered with the engineering plastic rail as a set.

  • inCAD Components
ストッパー:Related Image

Part No.Part NameQty.[ M ]Material
CSTPCSTE
Hinge Pin1304 Stainless Steel
Metal Washer2304 Stainless Steel
Plastic Washer2Polyacetal
Knurled Plastic Clamp Knob - Tapped1ABS Resin,304 Stainless Steel-
Knurled Plastic Clamp Knob - Threaded1-ABS Resin, 304 Stainless Steel
Hex Socket Flat Head Cap Screw1304 Stainless Steel-
Hex Socket Head Cap Screw4304 Stainless Steel
Washer for Slotted Holes4304 Stainless Steel
Spring Washer4304 Stainless Steel
Stopper Plate1304 Stainless Steel
Bracket2304 Stainless Steel
Engineering Plastic Rail1Ultrahigh molecular weight polyethylene

Specifications

Part Number-W-A-Knob Mounting Direction
CSTP-250-70 L
CSTE-200-120  

Part NumberW
1mm Increment
AKnob
Mounting
Direction
CSTP65~10070
120
L
R
101~200
201~300
301~400

Part NumberW
1mm Increment
A
CSTE65~10070
120
101~200
201~300
301~400

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTE-[65-400/1]-[70,​120]
CSTP-[65-400/1]-[70,​120]-[L,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA
(mm)
Knob Mounting Direction W
(mm)
1 Piece(s)

12 Days or more

1070 ~ 120-65 ~ 400
1 Piece(s)

12 Days or more

1070 ~ 120L / R65 ~ 400

Loading...

  1. 1

More Information

■Features: Stoppers with open/close mechanism.The stoppers with engineering plastic rails are also available.

[ ! ]Since it can be fully opened, install it so that the worker can stand on the fulcrum shaft side. (See App. Example.)
[ ! ]The engineering plastic rails can be secured by pressing down the thread part of the knob.
[ ! ]Please note that the workpiece may be lifted if a belt with high friction coefficient is used.

Example

ストッパー:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support