(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Surface Accessories - Small Press Rollers

Conveyor Surface Accessories - Small Press Rollers

Move the mouse over the image to zoom

  • New Products

Suitable for conveying print workpieces, etc. The optimal roller qty. and material can be selected based on the current workpieces.

  • inCAD Components
コンベヤ用押さえローラ-短ローラタイプ-:Related Image
Type① Roller
[ M ]MaterialColor
FixedSpring LoadedCore
CKRNCBRNNylonWhite
CKRUCBRUUrethane (Antistatic)Brown

 ② Arm③ Shaft Collar④ Stainless Steel
Tube
⑤ Retaining Ring Type C⑥ Retaining Ring Type E⑦ Tension
Spring Shaft
⑧ Conveyor
Mounting Bracket
⑨ Post for Tension Springs⑩ Tension Spring
[ M ]Material6061 Aluminum Alloy304 Stainless Steel304 Stainless Steel304 Stainless Steel304 Stainless Steel
[ S ]Surface TreatmentClear Anodize-

Specifications

Part Number-Number of Rollers-W
   
Type D
CKRN 75-3-300

Part NumberRollerW
1mm Increment
dSXHR
TYPED
Fixed
CKRN
CKRU
321
2
3
45
~
550
514359090
506.72143100
758.22551120110
Spring Loaded
CBRN
CBRU
32514359090
506.72143100
758.22551120110

Alterations

コンベヤ用押さえローラ-短ローラタイプ-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBRN32-1-[45-550/1]
CBRN32-2-[45-550/1]
CBRN32-3-[45-550/1]
CBRN50-1-[45-550/1]
CBRN50-2-[45-550/1]
CBRN50-3-[45-550/1]
CBRN75-1-[45-550/1]
CBRN75-2-[45-550/1]
CBRN75-3-[45-550/1]
CBRU32-1-[45-550/1]
CBRU32-2-[45-550/1]
CBRU32-3-[45-550/1]
CBRU50-1-[45-550/1]
CBRU50-2-[45-550/1]
CBRU50-3-[45-550/1]
CBRU75-1-[45-550/1]
CBRU75-2-[45-550/1]
CBRU75-3-[45-550/1]
CKRN32-1-[45-550/1]
CKRN32-2-[45-550/1]
CKRN32-3-[45-550/1]
CKRN50-1-[45-550/1]
CKRN50-2-[45-550/1]
CKRN50-3-[45-550/1]
CKRN75-1-[45-550/1]
CKRN75-2-[45-550/1]
CKRN75-3-[45-550/1]
CKRU32-1-[45-550/1]
CKRU32-2-[45-550/1]
CKRU32-3-[45-550/1]
CKRU50-1-[45-550/1]
CKRU50-2-[45-550/1]
CKRU50-3-[45-550/1]
CKRU75-1-[45-550/1]
CKRU75-2-[45-550/1]
CKRU75-3-[45-550/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType D d R S X H Number of Rollers Roller Material (Core) Spring Roller Color W
(mm)
1 Piece(s)

12 Days or more

10With Spring325901435901NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring325901435902NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring325901435903NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring506.79021431001NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring506.79021431002NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring506.79021431003NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring758.211025511201NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring758.211025511202NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring758.211025511203NylonProvidedWhite45 ~ 550
1 Piece(s)

12 Days or more

10With Spring325901435901Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring325901435902Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring325901435903Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring506.79021431001Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring506.79021431002Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring506.79021431003Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring758.211025511201Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring758.211025511202Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10With Spring758.211025511203Urethane (Antistatic)ProvidedBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type325901435901NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type325901435902NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type325901435903NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type506.79021431001NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type506.79021431002NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type506.79021431003NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type758.211025511201NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type758.211025511202NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type758.211025511203NylonNoneWhite45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type325901435901Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type325901435902Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type325901435903Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type506.79021431001Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type506.79021431002Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type506.79021431003Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type758.211025511201Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type758.211025511202Urethane (Antistatic)NoneBrown45 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type758.211025511203Urethane (Antistatic)NoneBrown45 ~ 550

Loading...

  1. 1

More Information

■Features: Suitable for converying materials. Roller quantity and material can be selected according to the workpiece.

Example

コンベヤ用押さえローラ-短ローラタイプ-:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support