(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Stands - I-Type

Conveyor Stands - I-Type

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Conveyor Stands - I-Shaped:Related Image
 ①Bracket②Aluminum Extrusion③Base Plate④Level Adjusting Bolt⑤Caster
[ M ]Material304 Stainless SteelAluminumSteelSteelShaftWheel
SteelPlastic
[ S ]Surface Treatment2BClear AnodizeTrivalent ChromateTrivalent ChromateTrivalent Chromate-
[ ! ]The stands are shipped unassembled. Assembly by customers required.

Specifications

Part Number-X -L
   
Type Shape
CSTS A-X100-L800

Part NumberX
1mm Increment
L
1mm Increment
TypeShape
CSTSA
(Adjuster)
C
(Caster)
50~200100~490
500~690
700~990
1000~1200

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTSA-X[50-200/1]-L[100-1200/1]
CSTSC-X[50-200/1]-L[100-1200/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Length [L]
(mm)
Width [X]
(mm)
1 Piece(s)

12 Days or more

10Leveling Mount Type (A)100 ~ 120050 ~ 200
1 Piece(s)

12 Days or more

10Caster Type (C)100 ~ 120050 ~ 200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Length [L]
(mm)
Width [X]
(mm)

Loading...

  1. 1

Basic Information

Applicable Conveyor Type Flat Belt Conveyor

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.