(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Precision.

Rollers - Precision.

Move the mouse over the image to zoom

Precision Rollers:Related Image
・Materials
Type[ M ]Material[ S ]Surface TreatmentO.D. ToleranceRun-outPerpendicularityCircularity
100~500mm600~700mm100~500mm600~700mm
RORSPM1045 Carbon SteelElectroless Nickel Platingh75/1000.15/1000.15/100
RORSPAAluminum AlloyClear Anodize

Specifications

Part Number-d-L
RORSPM50-12-L300

Part NumberdL SelectionBearing Usedd1D1B
TYPEDd Tolerance1045 Carbon SteelAluminum1045 Carbon SteelAluminum Alloy
RORSPM
RORSPA
300
-0.021
8100
150
200
300
400
500
100
150
200
300
400
500
B608ZZ15.815227
10B6900ZZ226
12B6901ZZ246
400
-0.025
10B6000ZZ2122268
12B6001ZZ288
15B6902ZZ287
20B6804ZZ327
500
-0.025
12100
150
200
300
400
500
600
700
B6301ZZ30273712
15B6202ZZ3511
20B6904ZZ379
25B6905ZZ429
600
-0.030
15B6302ZZ35324213
20B6904ZZ379
25B6905ZZ429
30B6906ZZ479
800
-0.030
25B6305ZZ49416217
30B6206ZZ6216
35B6007ZZ6214

Alterations

Precision Rollers:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RORSPA30-8-L[100,​150,​200,​300,​400,​500]
RORSPA30-8-LC[50-490/1]
RORSPA30-10-L[100,​150,​200,​300,​400,​500]
RORSPA30-10-LC[50-490/1]
RORSPA30-12-L[100,​150,​200,​300,​400,​500]
RORSPA30-12-LC[50-490/1]
RORSPA40-10-L[100,​150,​200,​300,​400,​500]
RORSPA40-10-LC[50-490/1]
RORSPA40-12-L[100,​150,​200,​300,​400,​500]
RORSPA40-12-LC[50-490/1]
RORSPA40-15-L[100,​150,​200,​300,​400,​500]
RORSPA40-15-LC[50-490/1]
RORSPA40-20-L[100,​150,​200,​300,​400,​500]
RORSPA40-20-LC[50-490/1]
RORSPA50-12-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA50-12-LC[50-690/1]
RORSPA50-15-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA50-15-LC[50-690/1]
RORSPA50-20-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA50-20-LC[50-690/1]
RORSPA50-25-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA50-25-LC[50-690/1]
RORSPA60-15-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA60-15-LC[50-690/1]
RORSPA60-20-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA60-20-LC[50-690/1]
RORSPA60-25-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA60-25-LC[50-690/1]
RORSPA60-30-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA60-30-LC[50-690/1]
RORSPA80-25-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA80-25-LC[50-690/1]
RORSPA80-30-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA80-30-LC[50-690/1]
RORSPA80-35-L[100,​150,​200,​300,​400,​500,​600,​700]
RORSPA80-35-LC[50-690/1]
RORSPM30-8-L[100,​150,​200,​300,​400,​500]
RORSPM30-8-LC[50-490/1]
RORSPM30-10-L[100,​150,​200,​300,​400,​500]
RORSPM30-10-LC[50-490/1]
RORSPM30-12-L[100,​150,​200,​300,​400,​500]
RORSPM30-12-LC[50-490/1]
RORSPM40-10-L[100,​150,​200,​300,​400,​500]
RORSPM40-10-LC[50-490/1]
RORSPM40-12-L[100,​150,​200,​300,​400,​500]
RORSPM40-12-LC[50-490/1]
RORSPM40-15-L[100,​150,​200,​300,​400,​500]
RORSPM40-15-LC[50-490/1]
RORSPM40-20-L[100,​150,​200,​300,​400,​500]
RORSPM40-20-LC[50-490/1]
RORSPM50-12-L[100,​150,​200,​300,​400,​500]
RORSPM50-12-LC[50-490/1]
RORSPM50-15-L[100,​150,​200,​300,​400,​500]
RORSPM50-15-LC[50-490/1]
RORSPM50-20-L[100,​150,​200,​300,​400,​500]
RORSPM50-20-LC[50-490/1]
RORSPM50-25-L[100,​150,​200,​300,​400,​500]
RORSPM50-25-LC[50-490/1]
RORSPM60-15-L[100,​150,​200,​300,​400,​500]
RORSPM60-15-LC[50-490/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
Material I.D. d
(mm)
Surface Treatment Length L (Standard Length) [L]
(mm)
Length L (Configurable in 1 mm increment) [LC Alteration]
(mm)
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Aluminum] Aluminum Alloy8Clear Anodize100 ~ 500-
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Aluminum] Aluminum Alloy8Clear Anodize-50 ~ 490
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Aluminum] Aluminum Alloy10Clear Anodize100 ~ 500-
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Aluminum] Aluminum Alloy10Clear Anodize-50 ~ 490
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Aluminum] Aluminum Alloy12Clear Anodize100 ~ 500-
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Aluminum] Aluminum Alloy12Clear Anodize-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy10Clear Anodize100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy10Clear Anodize-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy12Clear Anodize100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy12Clear Anodize-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy15Clear Anodize100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy15Clear Anodize-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy20Clear Anodize100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Aluminum] Aluminum Alloy20Clear Anodize-50 ~ 490
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy12Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy12Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy15Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy15Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy20Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy20Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy25Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy25Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy15Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy15Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy20Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy20Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy25Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy25Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy30Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy30Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy25Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy25Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy30Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy30Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy35Clear Anodize100 ~ 700-
1 Piece(s)

12 Days or more

1080~100 / ~300 / ~500 / ~1000[Aluminum] Aluminum Alloy35Clear Anodize-50 ~ 690
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Steel] 1045 Carbon Steel8Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Steel] 1045 Carbon Steel8Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Steel] 1045 Carbon Steel10Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Steel] 1045 Carbon Steel10Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Steel] 1045 Carbon Steel12Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1030~100 / ~300 / ~500[Steel] 1045 Carbon Steel12Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel10Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel10Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel12Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel12Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel15Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel15Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel20Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1040~100 / ~300 / ~500[Steel] 1045 Carbon Steel20Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel12Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel12Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel15Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel15Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel20Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel20Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel25Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1050~100 / ~300 / ~500[Steel] 1045 Carbon Steel25Electroless Nickel-50 ~ 490
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500[Steel] 1045 Carbon Steel15Electroless Nickel100 ~ 500-
1 Piece(s)

12 Days or more

1060~100 / ~300 / ~500[Steel] 1045 Carbon Steel15Electroless Nickel-50 ~ 490

Loading...

More Information

■Features: This roller has tight O.D. and Geometrical Tolerances. Use in carriers that require accuracy.

Example

Precision Rollers:Related Image
 

Basic Information

Type Metal roller Mounting Method Straight Roller Shape Straight
Bearing material Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support