(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - With urethane coated oil free bushings.

Rollers - With urethane coated oil free bushings.
  • Volume Discount
  • Spec Change

Adoption of Oil Free Bushing instead of Bearing allows space saving.

  • inCAD Components
金属無給油ブシュ付ローラ:Related Image
 
・Materials
TypeRollerOil Free Bushings
[ M ]Material[ S ]Surface Treatment
FRTAU5052 Aluminum AlloyUrethane Lining (Natural Color) Shore AFiller Added PTFE Layer
Sintered Bronze Layer
Steel-backed Metal Layer (Low Carbon Steel: Tin Plating)
FRTSU304 Stainless Steel

Specifications

Part Number-d-L
FRTAU0-5-30
■Bushing Details
dFd1H
I.D.Tolerance
3+0.062
0
54.67
5+0.065
0
5710
68812
8101015
10+0.068
0
101218
12101420
15101723
[ ! ]For L20, oil free bushing F dim. will be 10 or less.
Part Numberd (I.D.)Lt
TypeD

Urethane
FRTAU
(5052 Aluminum Alloy)
FRTSU
(304 Stainless Steel)
 
83      20*253040500.8
10 5     1.0
12 56    1.0
15  68   1.0
18   810  1.0
20    1012 1.0
25    101215*1.0
30    101215*1.0
>>For Oil Free Bushing details, see P.378. [ ! ]L20 cannot be selected for *d15.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRTAU8-3-20
FRTAU8-3-25
FRTAU8-3-30
FRTAU8-3-40
FRTAU8-3-50
FRTAU10-5-20
FRTAU10-5-25
FRTAU10-5-30
FRTAU10-5-40
FRTAU10-5-50
FRTAU12-5-20
FRTAU12-5-25
FRTAU12-5-30
FRTAU12-5-40
FRTAU12-5-50
FRTAU12-6-20
FRTAU12-6-25
FRTAU12-6-30
FRTAU12-6-40
FRTAU12-6-50
FRTAU15-6-20
FRTAU15-6-25
FRTAU15-6-30
FRTAU15-6-40
FRTAU15-6-50
FRTAU15-8-20
FRTAU15-8-25
FRTAU15-8-30
FRTAU15-8-40
FRTAU15-8-50
FRTAU18-8-20
FRTAU18-8-25
FRTAU18-8-30
FRTAU18-8-40
FRTAU18-8-50
FRTAU18-10-20
FRTAU18-10-25
FRTAU18-10-30
FRTAU18-10-40
FRTAU18-10-50
FRTAU20-10-20
FRTAU20-10-25
FRTAU20-10-30
FRTAU20-10-40
FRTAU20-10-50
FRTAU20-12-20
FRTAU20-12-25
FRTAU20-12-30
FRTAU20-12-40
FRTAU20-12-50
FRTAU25-10-20
FRTAU25-10-25
FRTAU25-10-30
FRTAU25-10-40
FRTAU25-10-50
FRTAU25-12-20
FRTAU25-12-25
FRTAU25-12-30
FRTAU25-12-40
FRTAU25-12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Material I.D. d
(mm)
Length L
(mm)
1 Piece(s)Available

12 Days or more

108[Aluminum] 5052 Aluminum Alloy320
1 Piece(s)Available

12 Days or more

108[Aluminum] 5052 Aluminum Alloy325
1 Piece(s)Available

12 Days or more

108[Aluminum] 5052 Aluminum Alloy330
1 Piece(s)Available

12 Days or more

108[Aluminum] 5052 Aluminum Alloy340
1 Piece(s)Available

12 Days or more

108[Aluminum] 5052 Aluminum Alloy350
1 Piece(s)Available

12 Days or more

1010[Aluminum] 5052 Aluminum Alloy520
1 Piece(s)Available

12 Days or more

1010[Aluminum] 5052 Aluminum Alloy525
1 Piece(s)Available

12 Days or more

1010[Aluminum] 5052 Aluminum Alloy530
1 Piece(s)Available

12 Days or more

1010[Aluminum] 5052 Aluminum Alloy540
1 Piece(s)Available

12 Days or more

1010[Aluminum] 5052 Aluminum Alloy550
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy520
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy525
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy530
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy540
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy550
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy620
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy625
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy630
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy640
1 Piece(s)Available

12 Days or more

1012[Aluminum] 5052 Aluminum Alloy650
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy620
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy625
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy630
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy640
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy650
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy820
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy825
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy830
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy840
1 Piece(s)Available

12 Days or more

1015[Aluminum] 5052 Aluminum Alloy850
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy820
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy825
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy830
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy840
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy850
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy1020
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy1025
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy1030
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy1040
1 Piece(s)Available

12 Days or more

1018[Aluminum] 5052 Aluminum Alloy1050
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1020
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1025
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1030
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1040
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1050
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1220
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1225
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1230
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1240
1 Piece(s)Available

12 Days or more

1020[Aluminum] 5052 Aluminum Alloy1250
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1020
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1025
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1030
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1040
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1050
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1220
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1225
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1230
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1240
1 Piece(s)Available

12 Days or more

1025[Aluminum] 5052 Aluminum Alloy1250

Loading...

Example

Rollers with Oil Free Bushing:Related Image
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method Bushing Type
Roller Shape Straight Length(mm) ~50 Surface Treatment None
Urethane Rubber Material Urethane Urethane Rubber Hardness 90 Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.