(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Ball-bearing, with selectable urethane thickness.

Rollers - Ball-bearing, with selectable urethane thickness.
  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Bearings
•Urethane Rubber Material: Urethane
•Urethane Rubber Color: Natural Color

  • inCAD Components
ウレタンローラ -ベアリング付・ウレタン厚選択タイプ-:Related Image
 
[ ! ]When L≤dx3, hole d is machined from the same direction.
[ ! ]When L>dx3, hole d is machined from both ends as shown below. There is no relief in some cases.
・Materials
Type[ M ]Material[ H ]HardnessBearing
With Bearings
StraightCrownedCoreLining
ROERUHS-304 Stainless SteelUrethane (Natural Color)Shore A95Steel
ROERUHA-Aluminum Alloy 5000 series
ROERUSROECRUS304 Stainless SteelShore A90
ROERUAROECRUAAluminum Alloy 5000 series
ROERGS-304 Stainless SteelShore A70
ROERGAROECRGAAluminum Alloy 5000 series
ROERHS-304 Stainless SteelShore A50
ROERHAROECRHAAluminum Alloy 5000 series
[ ! ]Urethane is baked on the outer circumference of the core material.
 

Specifications

Part Number-d-L-T
ROERUS60-20-50-T5
■With Bearings
Part NumberdL
10mm Increment
TD1dhBBearing Used
TypeD
Straight
ROERUHS
ROERUHA
ROERUS
ROERUA
ROERGS
ROERGA
ROERHS
ROERHA
Crowned
ROECRUS
ROECRUA

ROECRGA
ROECRHA


40820~100519156698ZZx2
10221866900ZZx2
501030~100221866900ZZx2
12282486001ZZx2
15322896002ZZx2
60125
10
282486001ZZx2
15322896002ZZx2
2054236126004ZZx2
8015 322896002ZZx2
205
10
4236126004ZZx2
254741126005ZZx2
100204236126004ZZx2
254741126005ZZx2
305548136006ZZx2
[ ! ]For bearing detailed information, see P.989.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROECRGA40-[8,​10]-[20-100/10]-T5
ROECRGA50-[10,​12,​15]-[30-100/10]-T5
ROECRGA60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROECRGA80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROECRGA100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROECRHA40-[8,​10]-[20-100/10]-T5
ROECRHA50-[10,​12,​15]-[30-100/10]-T5
ROECRHA60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROECRHA80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROECRHA100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROECRUA40-[8,​10]-[20-100/10]-T5
ROECRUA50-[10,​12,​15]-[30-100/10]-T5
ROECRUA60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROECRUA80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROECRUA100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROECRUS40-[8,​10]-[20-100/10]-T5
ROECRUS50-[10,​12,​15]-[30-100/10]-T5
ROECRUS60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROECRUS80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROECRUS100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERGA40-[8,​10]-[20-100/10]-T5
ROERGA50-[10,​12,​15]-[30-100/10]-T5
ROERGA60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROERGA80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROERGA100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERGS40-[8,​10]-[20-100/10]-T5
ROERGS50-[10,​12,​15]-[30-100/10]-T5
ROERGS60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROERGS80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROERGS100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERHA40-[8,​10]-[20-100/10]-T5
ROERHA50-[10,​12,​15]-[30-100/10]-T5
ROERHA60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROERHA80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROERHA100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERHS40-[8,​10]-[20-100/10]-T5
ROERHS50-[10,​12,​15]-[30-100/10]-T5
ROERHS60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROERHS80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROERHS100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERUA40-[8,​10]-[20-100/10]-T5
ROERUA50-[10,​12,​15]-[30-100/10]-T5
ROERUA60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROERUA80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROERUA100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERUHA40-[8,​10]-[20-100/10]-T5
ROERUHA50-[10,​12,​15]-[30-100/10]-T5
ROERUHA60-[12,​15,​20]-[30-200/10]-T[5,​10]
ROERUHA80-[15,​20,​25]-[30-200/10]-T[5,​10]
ROERUHA100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERUHS40-[8,​10]-[20-100/10]-T5
ROERUHS50-[10,​12,​15]-[30-100/10]-T5
ROERUHS60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROERUHS80-[15,​20,​25]-[30-100/10]-T[5,​10]
ROERUHS100-[20,​25,​30]-[30-100/10]-T[5,​10]
ROERUS40-[8,​10]-[20-100/10]-T5
ROERUS50-[10,​12,​15]-[30-100/10]-T5
ROERUS60-[12,​15,​20]-[30-100/10]-T[5,​10]
ROERUS80-[15,​20,​25]-[30-200/10]-T[5,​10]
ROERUS100-[20,​25,​30]-[30-100/10]-T[5,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Shape O.D.
(mm)
Material Urethane Rubber Hardness d(I.D.)
(mm)
L (mm) T
(mm)
1 Piece(s)

12 Days or more

10Crowned40[Aluminum] 5052 Aluminum Alloy708 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Crowned50[Aluminum] 5052 Aluminum Alloy7010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Crowned60[Aluminum] 5052 Aluminum Alloy7012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned80[Aluminum] 5052 Aluminum Alloy7015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned100[Aluminum] 5052 Aluminum Alloy7020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned40[Aluminum] 5052 Aluminum Alloy508 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Crowned50[Aluminum] 5052 Aluminum Alloy5010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Crowned60[Aluminum] 5052 Aluminum Alloy5012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned80[Aluminum] 5052 Aluminum Alloy5015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned100[Aluminum] 5052 Aluminum Alloy5020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned40[Aluminum] 5052 Aluminum Alloy908 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Crowned50[Aluminum] 5052 Aluminum Alloy9010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Crowned60[Aluminum] 5052 Aluminum Alloy9012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned80[Aluminum] 5052 Aluminum Alloy9015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned100[Aluminum] 5052 Aluminum Alloy9020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned40304 Stainless Steel908 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Crowned50304 Stainless Steel9010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Crowned60304 Stainless Steel9012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned80304 Stainless Steel9015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Crowned100304 Stainless Steel9020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight40[Aluminum] 5052 Aluminum Alloy708 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Straight50[Aluminum] 5052 Aluminum Alloy7010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Straight60[Aluminum] 5052 Aluminum Alloy7012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight80[Aluminum] 5052 Aluminum Alloy7015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight100[Aluminum] 5052 Aluminum Alloy7020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight40304 Stainless Steel708 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Straight50304 Stainless Steel7010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Straight60304 Stainless Steel7012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight80304 Stainless Steel7015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight100304 Stainless Steel7020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight40[Aluminum] 5052 Aluminum Alloy508 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Straight50[Aluminum] 5052 Aluminum Alloy5010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Straight60[Aluminum] 5052 Aluminum Alloy5012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight80[Aluminum] 5052 Aluminum Alloy5015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight100[Aluminum] 5052 Aluminum Alloy5020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight40304 Stainless Steel508 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Straight50304 Stainless Steel5010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Straight60304 Stainless Steel5012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight80304 Stainless Steel5015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight100304 Stainless Steel5020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight40[Aluminum] 5052 Aluminum Alloy908 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Straight50[Aluminum] 5052 Aluminum Alloy9010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Straight60[Aluminum] 5052 Aluminum Alloy9012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight80[Aluminum] 5052 Aluminum Alloy9015 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight100[Aluminum] 5052 Aluminum Alloy9020 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

10 Days or more

10Straight40[Aluminum] 5052 Aluminum Alloy958 ~ 1020 ~ 1005
1 Piece(s)

10 Days or more

10Straight50[Aluminum] 5052 Aluminum Alloy9510 ~ 1530 ~ 1005
1 Piece(s)

10 Days or more

10Straight60[Aluminum] 5052 Aluminum Alloy9512 ~ 2030 ~ 2005 ~ 10
1 Piece(s)

10 Days or more

10Straight80[Aluminum] 5052 Aluminum Alloy9515 ~ 2530 ~ 2005 ~ 10
1 Piece(s)

10 Days or more

10Straight100[Aluminum] 5052 Aluminum Alloy9520 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

10 Days or more

10Straight40304 Stainless Steel958 ~ 1020 ~ 1005
1 Piece(s)

10 Days or more

10Straight50304 Stainless Steel9510 ~ 1530 ~ 1005
1 Piece(s)

10 Days or more

10Straight60304 Stainless Steel9512 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

10 Days or more

10Straight80304 Stainless Steel9515 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

10 Days or more

10Straight100304 Stainless Steel9520 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight40304 Stainless Steel908 ~ 1020 ~ 1005
1 Piece(s)

12 Days or more

10Straight50304 Stainless Steel9010 ~ 1530 ~ 1005
1 Piece(s)

12 Days or more

10Straight60304 Stainless Steel9012 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

12 Days or more

10Straight80304 Stainless Steel9015 ~ 2530 ~ 2005 ~ 10
1 Piece(s)

12 Days or more

10Straight100304 Stainless Steel9020 ~ 3030 ~ 1005 ~ 10

Loading...

  1. 1
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method With Bearings
Length(mm) ~50 / ~100 Surface Treatment None Urethane Rubber Material Urethane
Urethane Rubber Color Natural Color Bearing material Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.