(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Straight or with rounded, clamping hole and urethane coating.

Rollers - Straight or with rounded, clamping hole and urethane coating.
  • Volume Discount
  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Set Screw
•Urethane Rubber Material: Urethane
•Urethane Rubber Color: Natural Color

  • inCAD Components
ウレタンローラタップ゜付:Related Image
ウレタンローラタップ゜付:Related Image
[ ! ] When L≤dx3, hole d is machined from the same direction.
[ ! ] When L>dx3, hole d is machined from both ends as shown below. There may be no relief in some cases.
・Materials
Type[ M ]Material[ S ]Surface Treatment (Lining)[ H ]Hardness
StraightCrownedCore
ROUSNROCUSN304 Stainless SteelUrethane (Natural Color)Shore A90
ROUANROCUANAluminum Alloy 5000 series
ROGSN-304 Stainless SteelShore A70
ROGAN-Aluminum Alloy 5000 series
ROHSN-304 Stainless SteelShore A50
ROHAN-Aluminum Alloy 5000 series
[ ! ] Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-d-L
ROLAN30
ROUAN40
-
-
8
10
-
-
30
25
Part NumberdH7
Selection
L
Selection
M
TypeD
Straight
Urethane
ROUSN
ROUAN
ROGSN
ROGAN
ROHSN
RO
HAN
Crowned
Urethane
ROCUSN
RO
CUAN
208      152025304050 M3
2581012    152025304050 M3
308101215   152025304050 M3
35 10121520   2025304050 M4
40 10121520   2025304050 M4
50  12152025   25304050100M5
60  1215202530   304050100M5
80   15202530    4050100M5
[ ! ] Urethane may discolor over time, but there is no effect on physical properties.

Alterations

ウレタンローラタップ゜付:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROCUAN20-8-15
ROCUAN20-8-20
ROCUAN20-8-25
ROCUAN20-8-30
ROCUAN20-8-40
ROCUAN20-8-50
ROCUAN25-8-15
ROCUAN25-8-20
ROCUAN25-8-25
ROCUAN25-8-30
ROCUAN25-8-40
ROCUAN25-8-50
ROCUAN25-10-15
ROCUAN25-10-20
ROCUAN25-10-25
ROCUAN25-10-30
ROCUAN25-10-40
ROCUAN25-10-50
ROCUAN25-12-15
ROCUAN25-12-20
ROCUAN25-12-25
ROCUAN25-12-30
ROCUAN25-12-40
ROCUAN25-12-50
ROCUAN30-8-15
ROCUAN30-8-20
ROCUAN30-8-25
ROCUAN30-8-30
ROCUAN30-8-40
ROCUAN30-8-50
ROCUAN30-10-15
ROCUAN30-10-20
ROCUAN30-10-25
ROCUAN30-10-30
ROCUAN30-10-40
ROCUAN30-10-50
ROCUAN30-12-15
ROCUAN30-12-20
ROCUAN30-12-25
ROCUAN30-12-30
ROCUAN30-12-40
ROCUAN30-12-50
ROCUAN30-15-15
ROCUAN30-15-20
ROCUAN30-15-25
ROCUAN30-15-30
ROCUAN30-15-40
ROCUAN30-15-50
ROCUAN35-10-20
ROCUAN35-10-25
ROCUAN35-10-30
ROCUAN35-10-40
ROCUAN35-10-50
ROCUAN35-12-20
ROCUAN35-12-25
ROCUAN35-12-30
ROCUAN35-12-40
ROCUAN35-12-50
ROCUAN35-15-20
ROCUAN35-15-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Shape O.D.
(mm)
Length
(mm)
Material I.D. d
(mm)
Urethane Rubber Hardness Length L
(mm)
1 Piece(s)Available

10 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy89015
1 Piece(s)Available

10 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy89020
1 Piece(s)Available

10 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy89025
1 Piece(s)Available

10 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy89030
1 Piece(s)Available

10 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy89040
1 Piece(s)Available

10 Days or more

10Crowned20~50[Aluminum] 5052 Aluminum Alloy89050
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy89015
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy89020
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy89025
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy89030
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy89040
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy89050
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy109015
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy109020
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy109025
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy109030
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy109040
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy109050
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy129015
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy129020
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy129025
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy129030
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy129040
1 Piece(s)Available

10 Days or more

10Crowned25~50[Aluminum] 5052 Aluminum Alloy129050
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy89015
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy89020
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy89025
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy89030
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy89040
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy89050
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy109015
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy109020
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy109025
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy109030
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy109040
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy109050
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy129015
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy129020
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy129025
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy129030
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy129040
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy129050
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy159015
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy159020
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy159025
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy159030
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy159040
1 Piece(s)Available

10 Days or more

10Crowned30~50[Aluminum] 5052 Aluminum Alloy159050
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy109020
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy109025
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy109030
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy109040
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy109050
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy129020
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy129025
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy129030
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy129040
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy129050
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy159020
1 Piece(s)Available

10 Days or more

10Crowned35~50[Aluminum] 5052 Aluminum Alloy159025

Loading...

 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method Set Screw
Surface Treatment None Urethane Rubber Material Urethane Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.