(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Motorized XYZ-Axis Stages - Linear Ball, Low Profile, XYZMSG Series

Motorized XYZ-Axis Stages - Linear Ball, Low Profile, XYZMSG Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Integrated Linear Ball Slide Guides with High Precision and Rigidity.

  • inCAD Components

(i)Caution

[Motorized] XYZ-Axis - Linear Ball:Related Image
[ ! ]The drawings are for the R (right) Cover Position Type.

[ M ] Material: 440C Stainless Steel
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory XYZMSG 413, 513: SCB3-8 (4pcs.)
[ A ] Accessory XYZMSG 615, 715: SCB4-8 (4pcs.)
 

Specifications

Part NumberSensorMotorCable
XYZMSG413LA5CN
 
Part NumberSensorMechanical Specifications
TypeNo.Cover PositionLogicVoltage
(V)
Table SizeBall screwTravel DistanceWeight*4Load Capacity
XYZMSG413L*2


R*1
A
(ALL N.C.)

B
(ALL N.O.)

C*3
(Limit sensors : N.C.
Origin Sensors : N.O.)
5

24
40×40 mmΦ 6 
Lead 1mm
13 mm1.6 kg5 kgf
[49 N]
51350×50 mm2.0 kg
61560×60 mm15 mm2.6 kg
71570×70 mm3.0 kg
*1. Position of the Option "R" : The combinations are drawings which is described above.
*2. Position of the Option "L" : The combinations are left‐right symmetry of Option "R"
*3. This series have 2 origin sensors as "ORG1" and "ORG2". Please refer to "Technical Data about Motorized Stages" for more information.
*4. This is the value when the Motor Option "C" is selected.

 
Mechanical Specifications by Motor TypeNotes
Motor
(and Driver or Amplifier)
CableResolutionMax. SpeedMotor WeightMotor MolelDriver / Amplifier MolelDedicated Controller*10
Original Manufacturer ModelMisumi Model*9
2-Phase
Stepper Motor
PA*6
(With Encoder)
P*61 μm
(At 1000 P/R)
35 mm / sec0.15 kgARM24SAK
(ORIENTAL MOTOR Co.,Lrd.)
ARD-K
(ORIENTAL MOTOR Co.,Lrd.)
5-Phase
Stepper Motor
C*5
(Standard)
N*72 μm*810 mm / sec0.11 kgC005C-90215P-1
(ORIENTAL MOTOR Co.,Lrd.)

*Reccomended Model


*Reccomended Model
Stand-alone Type : "MSCTL102" series
D*5
(High Torque)
2 μm*830 mm / sec0.20 kgPK525HPB
(ORIENTAL MOTOR Co.,Lrd.)
Full / Half step : SD5107P3-A22
(ORIENTAL MOTOR Co.,Lrd.)

Full / Half step : MSDR24-N
 
E*5
(High Resolution)
1 μm*825 mm / sec0.11 kgPK523HPMB
(ORIENTAL MOTOR Co.,Lrd.)
Microstepping : DFC5107P
(ORIENTAL MOTOR Co.,Lrd.)
Microstepping : MSDR24-MSBuilt-in Type : "MSCTL112" series
MA*6
(With Electromagnetic Brake)
M*72 μm*820 mm / sec0.52 kgPKE545MC-A1
(ORIENTAL MOTOR Co.,Lrd.)
RKSD503M-A
(ORIENTAL MOTOR Co.,Lrd.)
AC Servo MotorU*6U*7
(18 Bit Encoder)
50 mm / sec0.35 kgHF-KP053
(Mitsubishi Electric Corporation)
MR-J3-10A
(Mitsubishi Electric Corporation)
 
*5. Driver is not included. It is sold separately. Please refer to "MSDR" series.
*6. When the Motor Option "MA", "PA" or "U" is selected, the driver or amplifier is included with as the Set. In addition, Cable Option "M", "P" or "U" as the dedicated cable is needed to select.
*7. When the Cable Option N, the cable is sold separately. Please refer to "MSCB" series.
*8. This value is at Full Step.
*9. Same product with Original Manufacturer Model.
*10. 24VDC sensors cannot be operated from the MSCTL102 / MSCTL112 controller. When selecting 5V for voltage configuration, applying over 5V voltage will cause breakage.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZMSG413-LA5-C-N
XYZMSG413-LA5-D-N
XYZMSG413-LA5-E-N
XYZMSG413-LA5-MA-M
XYZMSG413-LA5-PA-P
XYZMSG413-LA24-C-N
XYZMSG413-LA24-D-N
XYZMSG413-LA24-E-N
XYZMSG413-LA24-MA-M
XYZMSG413-LA24-PA-P
XYZMSG413-LB5-C-N
XYZMSG413-LB5-D-N
XYZMSG413-LB5-E-N
XYZMSG413-LB5-MA-M
XYZMSG413-LB5-PA-P
XYZMSG413-LB24-C-N
XYZMSG413-LB24-D-N
XYZMSG413-LB24-E-N
XYZMSG413-LB24-MA-M
XYZMSG413-LB24-PA-P
XYZMSG413-LC5-C-N
XYZMSG413-LC5-D-N
XYZMSG413-LC5-E-N
XYZMSG413-LC5-MA-M
XYZMSG413-LC5-PA-P
XYZMSG413-LC24-C-N
XYZMSG413-LC24-D-N
XYZMSG413-LC24-E-N
XYZMSG413-LC24-MA-M
XYZMSG413-LC24-PA-P
XYZMSG413-RA5-C-N
XYZMSG413-RA5-D-N
XYZMSG413-RA5-E-N
XYZMSG413-RA5-MA-M
XYZMSG413-RA5-PA-P
XYZMSG413-RA24-C-N
XYZMSG413-RA24-D-N
XYZMSG413-RA24-E-N
XYZMSG413-RA24-MA-M
XYZMSG413-RA24-PA-P
XYZMSG413-RB5-C-N
XYZMSG413-RB5-D-N
XYZMSG413-RB5-E-N
XYZMSG413-RB5-MA-M
XYZMSG413-RB5-PA-P
XYZMSG413-RB24-C-N
XYZMSG413-RB24-D-N
XYZMSG413-RB24-E-N
XYZMSG413-RB24-MA-M
XYZMSG413-RB24-PA-P
XYZMSG413-RC5-C-N
XYZMSG413-RC5-D-N
XYZMSG413-RC5-E-N
XYZMSG413-RC5-MA-M
XYZMSG413-RC5-PA-P
XYZMSG413-RC24-C-N
XYZMSG413-RC24-D-N
XYZMSG413-RC24-E-N
XYZMSG413-RC24-MA-M
XYZMSG413-RC24-PA-P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Resolution
(µm)
Table Length
(mm)
Table width
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Maximum Velocity
(mm/sec)
Moment Rigidity (Pitching)
("/N·cm)
Moment Rigidity (Yawing)
("/N·cm)
Moment Rigidity (Rolling)
("/N·cm)
Sensors Sensor selection Cable Option
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeLA5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeLA5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeLA5No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeLA5For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeLA5For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeLA24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeLA24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeLA24No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeLA24For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeLA24For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeLB5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeLB5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeLB5No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeLB5For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeLB5For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeLB24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeLB24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeLB24No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeLB24For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeLB24For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeLC5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeLC5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeLC5No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeLC5For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeLC5For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeLC24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeLC24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeLC24No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeLC24For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeLC24For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeRA5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeRA5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeRA5No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeRA5For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeRA5For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeRA24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeRA24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeRA24No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeRA24For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeRA24For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeRB5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeRB5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeRB5No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeRB5For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeRB5For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeRB24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeRB24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeRB24No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeRB24For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeRB24For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeRC5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeRC5No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeRC5No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeRC5For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeRC5For α- Step (included)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor2μm4040131313100.220.170.12Limit+Home+Near HomeRC24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Torque2μm4040131313150.220.170.12Limit+Home+Near HomeRC24No cable (sold separately)
1 Piece(s)Available

14 Days or more

105-Phase Stepping Motor High Resolution1μm404013131312.50.220.170.12Limit+Home+Near HomeRC24No cable (sold separately)
1 Piece(s)Available

14 Days or more

10With 5-Phase Stepping Motor Brake2μm4040131313100.220.170.12Limit+Home+Near HomeRC24For motor with brake (included)
1 Piece(s)Available

14 Days or more

10α Stepping Motor1μm404013131317.50.220.170.12Limit+HomeRC24For α- Step (included)

Loading...

More Information

■Motor/Cable Application Table

MotorCable
C,F,GN (Not Provided)
MAM
PAP
UU

For the cable for C, F or G, see MSCB_on P.1-1735-95

■Max. speed

Motor(mm/sec)Motor(mm/sec)
C10MA15
F25PA35
G20U50

Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.

Feed ScrewBall Screw Ø6, Lead 1
GuideLinear Ball Guide
Resolution*12μm/Pulse(Full)
1μm/Pulse(Half)
Positioning
Repeatability
Within ±0.5μm
Load Capacity*249N
Lost Motion1μm or less
Backlash0.5μm or less
Parallelism15μm or less

*1 Stage travel per one pulse.
Accuracy specifications are for single axis (horizontal orientation) configuration.

[Motorized] XYZ-Axis - Linear Ball:Related Image
(Homing Timing Control Reference)

 

Basic Information

Type XYZ Axis Stage Material 440C Stainless Steel Guide Linear Ball Guide
Table feeding methods Ball screw Z-Axis Stage Surface Vertical Surface Treatment Electroless Nickel Plating
Through Hole (Table Center Hole) No Load Capacity (Range)(N) 30.1~50 Allowable Load(N) 49
Positioning Accuracy(µm) 6 Table Straightness(µm) 1

Additional Products in this Category

Complementary Products

Tech Support