(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Motorized] Goniometer Stages - Worm Gear - Black (GMPG)

[Motorized] Goniometer Stages - Worm Gear - Black (GMPG)
  • New Products
  • Volume Discount

This type of Goniometer Stages comes in a variety of size and work distance (height of rotation center) options.
The options for Height of Rotation Center are as follows: Single Axis: 40, 50, 60, 75, 100, 125. Double Axis: 40, 50, 75, 100.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 40 sq., 60 sq.:Related Image
[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 40 sq., 60 sq.:Related Image


[ M ] Material: Aluminum Alloy
[ S ] S Surface Treatment: Black Anodize
[ A ] Accessory GMPG40/GMPWG40: SCB3-6 (4 pcs.)
GMPG60/GMPWG60: SCB4-10 (4 pcs.)

Specifications

Part NumberSensorCable
GMPG40-40LN

 

2-Phase Stepper Motor

Part NumberSensorMotor*3Cable*4Mechanical StandardsAccuracy StandardsNotes
TypeNo.Cover PositionTable
Size
Travel DistanceWeightLoad CapacityHeight of StageHeight of Rotation
Center
Rotation Center RunoutResolution*5Max. SpeedRepeatabilityLost Motion*6BacklashMoment Rigidity ("/N•cm)Gear RatiosMotor MolelDriver or Controller Molel
Top / BottomUpper axisLower axisUpper axisLower axisTop HalfBottom Half
GMPG
(1-axis)
40-40L*1

R*2
TPN40×40 mm± 8°0.4 kg3 kgf
(29.4 N)
20 ± 0.2 mm40 ± 0.2 mm0.01 mm0.0075°15 °/sec± 0.01°0.02°0.01°Pitch 1.3
Yaw 1.16
Roll 0.27
1/240PKP223D15B2-C8
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model
CVD215-K
(ORIENTAL MOTOR Co.,Lrd.)
40-60± 6°60 ± 0.2 mm15 °/sec
60-5060×60 mm± 10°0.5 kg5 kgf
(49 N)
25 ± 0.2 mm50 ± 0.2 mm0.01125°22.5 °/sec± 0.006°Pitch 0.3
Yaw 0.1
Roll 0.11
1/160
60-75± 8°75 ± 0.2 mm0.0080°16 °/sec1/225
60-100± 6°100 ± 0.2 mm0.006164°12.5 °/sec1/292
60-125± 5°125 ± 0.2 mm0.005°10 °/sec1/360
GMPWG
(2-axis)
40-4040×40 mm± 8° / ± 6°0.8 kg2.5 kgf
(24.5 N)
40 ± 0.4 mm40 ± 0.4 mm0.0075°15 °/sec± 0.01°Pitch 1.57
Yaw 2.32
Roll 1.57
1/240
60-5060×60 mm± 10° / ± 8°1 kg4.5 kgf
(44.1N)
50 ± 0.4 mm50 ± 0.4 mm0.01125°0.0080°22.5 °/sec16 °/sec± 0.006°Pitch 0.41
Yaw 0.2
Roll 0.41
1/1601/225
60-75± 8° / ± 6°75 ± 0.4 mm0.0080°0.006164°16 °/sec12.5 °/sec1/2251/292
60-100± 6° / ± 5°100 ± 0.4 mm0.006164°0.005°12.5 °/sec10 °/sec1/2921/360


5-Phase Stepper Motor 

Part NumberSensorMotor*3Cable*4Mechanical StandardsAccuracy StandardsNotes
TypeNo.Cover PositionTable
Size
Travel DistanceWeightLoad CapacityHeight of StageHeight of Rotation
Center
Rotation Center RunoutResolution*5Max. SpeedRepeatabilityLost Motion*6BacklashMoment Rigidity ("/N•cm)Gear RatiosMotor MolelDriver or Controller Molel
Top / BottomUpper axisLower axisUpper axisLower axisTop HalfBottom Half
GMPG
(1-axis)
40-40L*1

R*2
No CharacterN40×40 mm± 8°0.4 kg3 kgf
(29.4 N)
20 ± 0.2 mm40 ± 0.2 mm0.01 mm0.003 °15 °/sec± 0.005°0.01°0.01°Pitch 1.30
Yaw 1.16
Roll 0.27
1/240C005C-90215P-1
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model

Full / Half step : SD5107P3-A22
(ORIENTAL MOTOR Co.,Lrd.)

Microstepping : DFC5107P
(ORIENTAL MOTOR Co.,Lrd.)

Dedicated controller :
Refer to "MSCTL" series
40-60± 6°60 ± 0.2 mm15 °/sec
60-5060×60 mm± 10°0.5 kg5 kgf
(49 N)
25 ± 0.2 mm50 ± 0.2 mm0.0045 °22.5 °/sec± 0.003°Pitch 0.3
Yaw 0.1
Roll 0.11
1/160
60-75± 8°75 ± 0.2 mm0.0032 °16 °/sec1/225
60-100± 6°100 ± 0.2 mm0.002466 °12.5 °/sec1/292
60-125± 5°125 ± 0.2 mm0.002 °10 °/sec1/360
GMPWG
(2-axis)
40-4040×40 mm± 8° / ± 6°0.8 kg2.5 kgf
(24.5 N)
40 ± 0.4 mm40 ± 0.4 mm0.003 °15 °/sec± 0.005°Pitch 1.57
Yaw 2.32
Roll 1.57
1/240
60-5060×60 mm± 10° / ± 8°1 kg4.5 kgf
(44.1N)
50 ± 0.4 mm50 ± 0.4 mm0.0045 °0.0032 °22.5 °/sec16 °/sec± 0.003°Pitch 0.41
Yaw 0.2
Roll 0.41
1/1601/225
60-75± 8° / ± 6°75 ± 0.4 mm0.0032 °0.002466 °16 °/sec12.5 °/sec1/2251/292
60-100± 6° / ± 5°100 ± 0.4 mm0.002466 °0.002 °12.5 °/sec10 °/sec1/2921/360

*1. Position of the Option "L" : Sensor is mounted on the left side of the stage (seen from motor side)
*2. Position of the Option "R" : Senser is mounted to the right side of the stage (seen from motor side)
*3. Motor driver is not included. It is sold separately. Please refer to DC24V Input Driver (MSDR).
*4. Cable is sold separately. Please refer to Main Cable between Stage and Controller/Driver (MSCB).
*5. This value is at Full Step.
*6. "Lost motion" is the value which is similar to "Bi-directional repeatability". Please refer to "Technical Data about Motorized Stages" for more information.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GMPG40-40-L-N
GMPG40-40-R-N
GMPG40-60-L-N
GMPG40-60-R-N
GMPG60-50-L-N
GMPG60-50-R-N
GMPG60-75-L-N
GMPG60-75-R-N
GMPG60-100-L-N
GMPG60-100-R-N
GMPG60-125-L-N
GMPG60-125-R-N
GMPWG40-40-L-N
GMPWG40-40-R-N
GMPWG60-50-L-N
GMPWG60-50-R-N
GMPWG60-75-L-N
GMPWG60-75-R-N
GMPWG60-100-L-N
GMPWG60-100-R-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Resolution (Angle)
(deg)
Table Length
(mm)
Table width
(mm)
Load Capacity (Range)
(N)
Allowable Load
(N)
Rotation Center Height
(mm)
Sensor selection
1 Piece(s)Available

12 Days or more

100.00340405~3029.440L (Standard)
1 Piece(s)Available

12 Days or more

100.00340405~3029.440R (Reversed)
1 Piece(s)Available

12 Days or more

100.00340405~3029.460L (Standard)
1 Piece(s)Available

12 Days or more

100.00340405~3029.460R (Reversed)
1 Piece(s)Available

12 Days or more

100.0045606030.1~504950L (Standard)
1 Piece(s)Available

12 Days or more

100.0045606030.1~504950R (Reversed)
1 Piece(s)Available

12 Days or more

100.0032606030.1~504975L (Standard)
1 Piece(s)Available

12 Days or more

100.0032606030.1~504975R (Reversed)
1 Piece(s)Available

12 Days or more

100.0025606030.1~5049100L (Standard)
1 Piece(s)Available

12 Days or more

100.0025606030.1~5049100R (Reversed)
1 Piece(s)Available

12 Days or more

100.002606030.1~5049125L (Standard)
1 Piece(s)Available

12 Days or more

100.002606030.1~5049125R (Reversed)
1 Piece(s)Available

12 Days or more

100.00340405~3024.540L (Standard)
1 Piece(s)Available

12 Days or more

100.00340405~3024.540R (Reversed)
1 Piece(s)Available

12 Days or more

100.0045/0.0032606030.1~5044.150L (Standard)
1 Piece(s)Available

12 Days or more

100.0045/0.0032606030.1~5044.150R (Reversed)
1 Piece(s)Available

12 Days or more

100.0032/0.0025606030.1~5044.175L (Standard)
1 Piece(s)Available

12 Days or more

100.0032/0.0025606030.1~5044.175R (Reversed)
1 Piece(s)Available

12 Days or more

100.0025/0.002606030.1~5044.1100L (Standard)
1 Piece(s)Available

12 Days or more

100.0025/0.002606030.1~5044.1100R (Reversed)

Loading...

  1. 1

More Information

■Common Specifications
TypeGMPGGMPBWG
Number of Axes1 Axis2 Axis
No.40-4040-6060-5060-7560-10060-12540-4060-5060-7560-100
Feed ScrewWorm Gear (1/240)Worm Gear
(1/160)
Worm Gear
(1/225)
Worm Gear
(1/292)
Worm Gear
(1/360)
Worm Gear
(1/240)
Top: Worm Gear (1/160)
Bottom: Worm Gear (1/225)
Top: Worm Gear (1/225)
Bottom: Worm Gear (1/292)
Top: Worm Gear (1/292)
Bottom: Worm Gear (1/360
GuideCross Roller Guide
Height of Stage20±0.2mm25±0.2mm40±0.4mm50±0.4mm
Height of Rotation
Center
40±0.2mm60±0.2mm50±0.2mm75±0.2mm100±0.2mm125±0.2mm40±0.4mm50±0.4mm75±0.4mm100±0.4mm
Rotation Center Runout0.01mm or Less
Resolution
(Pulse)
Top Half in Full Step Mode≈0.003°≈0.0045°≈0.0032°≈0.0025°≈0.002°≈0.003°≈0.0045°≈0.0032°≈0.0025°
Bottom Half in Full Step Mode≈0.0032°≈0.0025°≈0.002°
MAX
Speed
Top Half15°/sec[5khz]15°/sec[5khz]22.5°/sec[5khz]16°/sec[5khz]12.5°/sec[5khz]10°/sec[5khz]15°/sec[5khz]22.5°/sec[5khz]16°/sec[5khz]12.5°/sec[5khz]
Bottom
Half
16°/sec[5khz]12.5°/sec[5khz]10°/sec[5khz]
Positioning repeatability±0.005° or Less±0.003° or Less±0.005° or Less
Load Capacity29.4N49N24.5N44.1N
Lost Motion0.01° or Less

[Motorized] Goniometer Stages - Worm Gear - Stage Surface Size 40 sq., 60 sq.:Related Image
(Homing Timing Control Reference)

 

Basic Information

Type Goniometer Stages Motor, Motor Characteristics 5-Phase Stepping Motor Material Aluminum
Guide Cross Roller Table feeding methods Worm Gear Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Sensors Limit+Home

Additional Products in this Category

Complementary Products

Tech Support