(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized X-Axis Stages - V-Groove Cross Roller Guide, Compact - 30 x 30 mm

Motorized X-Axis Stages - V-Groove Cross Roller Guide, Compact - 30 x 30 mm
  • Volume Discount

•Motor Used : [5-Phase Stepping Motor High Torque] Equivalent to PK513PB
•Guiding Mechanism : [Cross Roller] V Groove And Cross Roller
•Main Material : Aluminum Alloy
For complete product overview and details on X Stage, Small (Automatic Stage) see the sections below:

Part Number

Configured Part Number is shown.

ALS-301-HM

Part Number
ALS-301-HM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type X Stage Motor Used Equivalent to PK513PB Main Material Aluminum Alloy
Guiding Mechanism V Groove And Cross Roller Stage surface (length)(mm) 30 Stage surface (width)(mm) 30
Stage Face Thickness H(mm) 18 Stroke (X Distance)(mm) ±7.5 Surface Treatment Black anodize satined
Load Capacity (Range)(N) 5~30 Allowable Load(N) 19.6 Moving Direction X Axis 1 Direction
Scale No Feed screw pitch(mm) 0.5

Please check the type/dimensions/specifications of the part ALS-301-HM in the Motorized X-Axis Stages - V-Groove Cross Roller Guide, Compact - 30 x 30 mm series.

Additional Products in this Category

Tech Support