(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Pulley, Idler for Conveyor
•Material: 52100 Bearing Steel
•Surface Treatment: Electroless Nickel
Part Number
Configured Part Number is shown.
Type | Material | Surface Treatment |
HPCJNR | 52100 Bearing Steel | Electroless Nickel Plating |
HPMJNR |
Crowned Type | Part Number | - | d | - | L | - | F | - | T | - | H | ||||||
HPCJNR20 | - | 8 | - | L76 | - | F4.5 | - | T4.5 | - | H0.5 | |||||||
Crosspiece Groove Straight | Part Number | - | d | - | L | - | F | - | T | - | X | - | Y | - | Z | ||
HPMJNR20 | - | 8 | - | L76 | - | F4.5 | - | T4.5 | - | X14.0 | - | Y11.8 | - | Z5.0 |
Part Number | d | 1mm Increment | 0.5mm Increment | Selectable for Crowned Type only | Selectable for Crosspiece Groove Straight only | ||||
Type | D | L | F | T | H | X | Y | Z | |
Crowned Type HPCJNR Crosspiece Groove Straight HPMJNR | 20 | 8 | 40~230 | 4.0~5.0 | 4.0~5.0 | 0.5 | 14.0 | 11.8 | 5.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HPCJNR20-8-L[40-230/1]-F[4-5/0.5]-T[4-5/0.5]-H0.5 |
HPMJNR20-8-L[40-230/1]-F[4-5/0.1]-T[4-5/0.1]-X14-Y11.8-Z5 |
Loading...
Type | Pulleys, Idlers for Conveyor | Material | 52100 Bearing Steel | Surface Treatment | Electroless Nickel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy