(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nozzle suitable for high flow rate air blow.
Part Number
Configured Part Number is shown.
AFTBA80
Spray Shape | Straight | Air Source | Compressor |
---|---|---|---|
Material | [Aluminum] 5052 Aluminum Alloy | Mounting Angle | Flat |
Blow Type | Standard | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | ~0.7 | Nominal Screw Dimension | R1/2 |
Screw Shape | Threaded | RoHS | 10 |
Type | [ M ]Material | Max. Operating Pressure | Heat Resistance Temp. |
AFTBA | 5052 Aluminum Alloy | 0.7MPa | 200°C |
Part Number |
AFTBA80 |
Part Number | Orifice | Weight (g) | |
Type | No. | ||
AFTBA | 80 | 8-Ø4 | 105 |
Spray Shape | Straight | Air Source | Compressor | Material | 5052 Aluminum Alloy |
---|---|---|---|---|---|
Mounting Angle | Flat | Blow Type | Standard | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | ::0.7 | Nominal Screw Dimension | R1/2 | Screw Shape | Threaded |
Please check the type/dimensions/specifications of the part AFTBA80 in the Flat Air Nozzles - High Flow Rate Use, Aluminum series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy