(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Nozzle LP Type

Insert Nozzle LP Type
  • Volume Discount

Round dish screw mounting nozzle. The copper tube nozzle can be freely oriented to the required position. 

Part Number

Configured Part Number is shown.

Part Number
LP10-1
LP11-1
LP12-1
LP12-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

9 Days or more

10
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Injection Shape Point Material Brass Angle Adjustment Angle adjustable / Straight
Types Insert Nozzle Features Outlet Port Moveable Applicable Fluids Aqueous Solution
Operating Pressure Range(MPa) ::3

Additional Products in this Category

Tech Support