(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzle Components - Cleaning Pipe Nozzles

Air Nozzle Components - Cleaning Pipe Nozzles

Click this image to zoom it.

  • Volume Discount

Nozzles suitable for cleaning pipes.

  • inCAD Components

Part Number

Configured Part Number is shown.

Nozzles for Pipe Washing:Related Image
・Materials
[ M ] Material: 6063 Aluminum Alloy
[ A ] Accessories:
M3 Bolt (304 Stainless Steel) x4 pcs.
 

Specifications

Part Number
PWNZR10
Part NumberHCover DimensionBody DimensionP.C.D.Applicable
Max. Pipe O.D.
TypeNo.B1B2B3B4A1A2A3A4
PWNZR1049262840573436425749Ø20
2059363850674446526759Ø30
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PWNZR10
PWNZR20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
Hole diameter
(mm)
No.
1 Piece(s)Available

10 Days or more

100.15~1.542610
1 Piece(s)Available

10 Days or more

100.11~1.193620
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
Hole diameter
(mm)
No.

Loading...

  1. 1

More Information

Nozzles for Pipe Washing:Related Image

Example

Nozzles for Pipe Washing:Related Image

Basic Information

Spray Shape Round/Diffused Air Source Compressor Material 6063 Aluminum Alloy
Blow Type Standard Type Nozzles for Pipe Washing Applicable Fluid Compressed Air

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.