(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Drive Section Accessories - Cover E

Conveyor Drive Section Accessories - Cover E
  • Volume Discount

[Features]·This is a drive unit cover for conveyors. ·Compatible conveyors (No.) are CVGN, CVGP, CVGR, CVGW, CVSJA, CVSTC, CVSTR, SVKN, and SVKR.

Cover E for Conveyor Drive Section:Related Image

 

Cover E for Conveyor Drive Section:Related Image

 

Cover E for Conveyor Drive Section:Related Image

 

Cover E for Conveyor Drive Section:Related Image

 

 Cover E for Conveyor Drive Section:Related Image

 

Cover E for Conveyor Drive Section:Related Image

 

・ Material
TypeMaterialSurface Treatment
CVKE1Low Carbon Steel t=1.2Painted
CVKE2Low Carbon Steel t=0.8Painted
CVKE3Low Carbon Steel t=0.8Painted
CVKE4Low Carbon Steel t=0.8Painted
CVKE5Low Carbon Steel t=0.8Painted
CVKE6Low Carbon Steel t=1.2Painted

Specifications

TypeNo,B (Belt Width)
Selection *SV series
B (Belt Width)
1mm Increment *CV series
B1Applicable Conveyors
CVKE150 100 150 200 25050~250B+38SVKN・SVKR・CVGN・CVGP・CVGR・CVGW
2---CVSTC-10
3---CVSTC-20
4---CVSTR-10
5---CVSTR-20
6-50~300B+38CVSJA

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVKE1-[50-250/1]
CVKE2
CVKE3
CVKE4
CVKE5
CVKE6-[50-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.) B
(mm)
1 Piece(s)

13 Days or more

10SVKN・SVKR・CVGN・CVGP・CVGR・CVGW50 ~ 250
1 Piece(s)Available

13 Days or more

10CVSTC-
1 Piece(s)Available

13 Days or more

10CVSTC-
1 Piece(s)Available

13 Days or more

10CVSTR-
1 Piece(s)Available

13 Days or more

10CVSTR-
1 Piece(s)

13 Days or more

10CVSJA50 ~ 300

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.