(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Conveyor Motor Cover
For complete product overview and details on Conveyor Drive Section Accessories - Side Cover D see the sections below:
Part Number
Configured Part Number is shown.
MSCPD1-L
Part Number | Material | Surface Treatment |
MSCPD1 | Aluminum | Painted |
MSCPD2 | 1018 Carbon Steel | Painted |
MSCPD3-L | Low Carbon Steel | Painted |
MSCPD3-R | 1018 Carbon Steel | Painted |
MSCPD4-L | Low Carbon Steel | Painted |
MSCPD4-R | 1018 Carbon Steel | Painted |
MSCPD5-L | Low Carbon Steel | Painted |
MSCPD5-R | 1018 Carbon Steel | Painted |
MSCPD6-L | Low Carbon Steel | Painted |
MSCPD6-R | 1018 Carbon Steel | Painted |
Type | No. | Cover Side L = MISUMI Logo Engraved R = Mating Side | Motor Size | Output (W) | Motor Hole Machining | Applicable Conveyors |
MSCPD | 1 | L | - | 6・25・40・60・90 | Not Provided | SVKN・SVKR |
1 | R | - | 6・25・40・60・90 | Not Provided | SVKN・SVKR | |
1 | R | 60 | 6 | Provided | SVKN・SVKR | |
1 | R | 80 | 25 | Provided | SVKN・SVKR | |
1 | R | 90 | 40・60・90 | Provided | SVKN・SVKR | |
2 | L | - | 6・25 | Not Provided | CVSJA | |
2 | R | - | 6・25 | Not Provided | CVSJA | |
2 | R | 60 | 6 | Provided | CVSJA | |
2 | R | 80 | 25 | Provided | CVSJA | |
3 | L | - | 6 | Not Provided | CVSTC10 | |
3 | R | - | 6 | Not Provided | CVSTC10 | |
4 | L | - | 6 | Not Provided | CVSTC20 | |
4 | R | - | 6 | Not Provided | CVSTC20 | |
5 | L | - | 6 | Not Provided | CVSTR10 | |
5 | R | - | 6 | Not Provided | CVSTR10 | |
6 | L | - | 6 | Not Provided | CVSTR20 | |
6 | R | - | 6 | Not Provided | CVSTR20 |
Applicable Conveyors | Output (W) | Motor Type | Motor Manufacturer | |||||
Panasonic | Oriental | Taiwanese | ||||||
Reduction Ratio 5 ~ 25 | Reduction Ratio 30 ~ 180 | Reduction Ratio 5 ~ 25 | Reduction Ratio 30 ~ 180 | Reduction Ratio 5 ~ 75 | Reduction Ratio 90 ~ 180 | |||
CVSJA | 6 | IM | 100 | 110 | 110 | 120 | 120 | 120 |
SCM | 110 | 120 | 120 | 130 | 130 | 140 | ||
25 | IM | 120 | 120 | 120 | 130 | 130 | 140 | |
SCM | 130 | 130 | 130 | 140 | 140 | 150 | ||
SVKN・SVKR | 6 | IM | 100 | |||||
SCM | 100 | |||||||
25 | IM | 100 | ||||||
SCM | 100 | |||||||
40 | IM | 100 | 150 | 150 | ||||
SCM | ||||||||
60 | IM | 150 | 150 | 150 | ||||
SCM | 200 | 200 | 150 | 200 | ||||
90 | IM | 150 | 150 | 150 | 200 | |||
SCM | 200 | 200 | 200 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Please check the type/dimensions/specifications of the part MSCPD1-L in the Conveyor Drive Section Accessories - Side Cover D series.
Part Number |
---|
MSCPD1-R |
MSCPD1-R-60 |
MSCPD1-R-80 |
MSCPD1-R-90 |
MSCPD2-L |
MSCPD2-R |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy