(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Drive Section Accessories - Cover A

Conveyor Drive Section Accessories - Cover A

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]·This is a drive unit cover for conveyors. ·Compatible conveyors (No.) are CVGTN and CVGTP.

Drive Section Cover A for Conveyors:Related Image
[ M ]MaterialSUS304
[ S ]Surface Treatment-

Specifications

Part Number-B
 
Type No.
CVKA4-200

Part NumberB (Belt Width)B1Applicable Conveyors
TypeNo.1mm Increment
CVKA480~300B+42CVGTN
5B+52CVGTP

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVKA4-[80-300/1]
CVKA5-[80-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.) B (Belt Width)
(mm)
1 Piece(s)

15 Days or more

10CVGTN80 ~ 300
1 Piece(s)

15 Days or more

10CVGTP80 ~ 300

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.