(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Connecting Accessories - Support Reinforcements

Conveyor Connecting Accessories - Support Reinforcements

[Features]·This is a guide plate reinforcing material for conveyors. [Material]·It is SS400.

Conveyor Belt Support Cover Reinforcements:Related Image

Conveyor Belt Support Cover Reinforcements:Related Image

[ M ]Material 1018 Carbon Steel
[ S ]Surface Treatment Trivalent Chromate

Specifications

Part Number - Shape Selection - B
GPRF - C - 100
Part Number Shape Selection B Applicable
Conveyors
1mm Increment
GPRF C 100~300 CVGP
D CVGW
[ ! ]Conveyor belt support cover reinforcements are applicable when the belt width of the target conveyor is 160mm or more and distance between pulleys is 1505mm or more.
[ ! ]Applicable conveyor CVGP is specified with (B1 = Belt Width - 10).
[ ! ]Applicable conveyor CVGW is specified with (B1 = Belt Width - 20).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPRF-A-[100-300/1]
GPRF-B-[100-300/1]
GPRF-C-[100-300/1]
GPRF-D-[100-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.) B1
(mm)
1 Piece(s)

15 Days or more

10CVSC・CVSR・CVSFC100 ~ 300
1 Piece(s)

15 Days or more

10CVSD・CVSW・CVSFD100 ~ 300
1 Piece(s)

15 Days or more

10CVGP100 ~ 300
1 Piece(s)

15 Days or more

10CVGW100 ~ 300

Loading...

  1. 1

More Information

Example

Conveyor Belt Support Cover Reinforcements:Related Image

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.