(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Conveyor Motor Cover
For complete product overview and details on Painted Conveyor Motor Covers - Aluminum or Steel see the sections below:
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
MOCV-S152-135 | Aluminum | Paint |
MOCV-S195-156 | ||
MOCV-C173-183 | Low Carbon Steel | |
MOCV-C152-135 | Aluminum | |
MOCV-C195-156 |
Part Number | - | A | - | B |
MOCV | - | S152 | - | 135 |
Part Number | A | B | T | Applicable Motor W | Applicable Conveyors |
MOCV | S152 | 135 | 50 | 6W, 25W | SVKA SVKB |
CVSFA | |||||
CVSFC | |||||
S195 | 156 | 55 | 6W, 25W, 40W | CVSFB | |
CVSFD CVSSA | |||||
C173 | 183 | 48 | 25W, 40W | CVSPA | |
C152 | 135 | 50 | 6W, 25W | CVGTA | |
C195 | 156 | 55 | 25W, 40W | CVGTB |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MOCV-C152-135 |
MOCV-C173-183 |
MOCV-C195-156 |
MOCV-CK173-183 |
MOCV-S152-135 |
MOCV-S195-156 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy