(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Drive Section Accessories - Side Plate B

Conveyor Drive Section Accessories - Side Plate B
  • Volume Discount

[Features]·This is a side plate for conveyors. ·Compatible conveyors (No.) are CVGTN and CVGTP.

Part Number

Configured Part Number is shown.

Side Plate B for Conveyors:Related Image
Side Plate B for Conveyors:Related Image

Part Number[ M ]Material[ S ]Surface Treatment
MSCPB4AluminumClear Anodize
MSCPB5

Specifications

Part Number
 
Type No.
MSCPB4

Part NumberApplicable Conveyors
TypeNo.
MSCPB4CVGTN
5CVGTP

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCPB4
MSCPB5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

12 Days or more

10CVGTN
1 Piece(s)Available

12 Days or more

10CVGTP
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.