(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp Accessories - Adjustable Stopper Screws

Strut Clamp Accessories - Adjustable Stopper Screws
  • New Products
  • Volume Discount

Has the thread pitch-based lifting mechanism. By mounting on the bottom side of the strut cramp, fine-tuning is enabled. This is suitable for positioning a camera or sensor.

  • METRIC
  • inCAD Components
Adjusting Stopper Screws for Strut Clamps:Related Image
・Materials
Type [ M ]Material [ S ]Surface Treatment [ A ]Accessories
With Double Nuts Without Double Nuts Main Body Nut
CLAWM CLAJM 1045 Carbon Steel 1215 Carbon Steel Equivalent Electroless Nickel Plating Hex Socket Head Cap Screw (Stainless Steel)
CLAWB CLAJB Black Oxide Hex Socket Head Cap Screw
[ ! ]CB screws and SCB screws are included with the black oxide products and electroless nickel plating products, respectively.

Specifications

Part Number
CLAJM20
Part NumberABCHPD2D3Md1d2Travel DistanceIncluded Screw
TypeD1
With Double NutsWithout Double Nuts
CLAWM
CLAWB
CLAJM
CLAJB
10+0.05
+0.01
35611149.5 162844.6 3.4 5M4-8, 1pc.
12361216101830M4-10, 1pc.
153813201222355M5-12, 1pc.
20438152515284065.7 4.6 M6-15, 1pc.
25451730173445M6-18, 1pc.
3051193621405586.8 5.7 M8-20, 1pc.
[ ! ]D1 tolerance is before the slit machining. [ ! ]Set screw is not included.
[ ! ]Recommended tolerances of fitting shafts for D1: g6, f8.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLAJB10
CLAJB12
CLAJB15
CLAJB20
CLAJB25
CLAJB30
CLAJM10
CLAJM12
CLAJM15
CLAJM20
CLAJM25
CLAJM30
CLAWB10
CLAWB12
CLAWB15
CLAWB20
CLAWB25
CLAWB30
CLAWM10
CLAWM12
CLAWM15
CLAWM20
CLAWM25
CLAWM30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole Diameter
(mm)
Surface Treatment Double Nuts
1 Piece(s)Available

8 Days or more

1010Black Oxide CoatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1012Black Oxide CoatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1015Black Oxide CoatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1020Black Oxide CoatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1025Black Oxide CoatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1030Black Oxide CoatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1010Electroless Nickel PlatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1012Electroless Nickel PlatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1015Electroless Nickel PlatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1020Electroless Nickel PlatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1025Electroless Nickel PlatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1030Electroless Nickel PlatingNo Double Nuts
1 Piece(s)Available

8 Days or more

1010Black Oxide CoatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1012Black Oxide CoatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1015Black Oxide CoatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1020Black Oxide CoatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1025Black Oxide CoatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1030Black Oxide CoatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1010Electroless Nickel PlatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1012Electroless Nickel PlatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1015Electroless Nickel PlatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1020Electroless Nickel PlatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1025Electroless Nickel PlatingWith Double Nuts
1 Piece(s)Available

8 Days or more

1030Electroless Nickel PlatingWith Double Nuts

Loading...

  1. 1

More Information

Adjusting Stopper Screws for Strut Clamps:Related Image

Example

Adjusting Stopper Screws for Strut Clamps:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.