(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Cross Type, bipartite, same-diameter hole.

Strut Clamps - Cross Type, bipartite, same-diameter hole.
  • Volume Discount

•Type: Perpendicular
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

Part Number
PC402
PE402
PF402
PG402
PJ402
PK402
PL402
PN402
PQ402
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
1 Piece(s)Available

12 Days or more

9
1 Piece(s)Available

12 Days or more

8
1 Piece(s)Available

11 Days or more

10
1 Piece(s)Available

12 Days or more

12
1 Piece(s)Available

12 Days or more

13
1 Piece(s)Available

12 Days or more

15
1 Piece(s)Available

12 Days or more

19.1
1 Piece(s)Available

12 Days or more

16
1 Piece(s)Available

12 Days or more

20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support