(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp Accessories - Holder for Pipes

Strut Clamp Accessories - Holder for Pipes
  • Volume Discount

•Surface Treatment: Electroless Nickel Plating

  • METRIC
Holder Pipes:Related Image
・Materials
[ M ] Material:
1018 Carbon Steel
[ S ] Surface Treatment:
Electroless Nickel Plating

Specifications

Part Number-L
HLPY4.5-150
Part NumberL
TypeH
HLPY4.5150250
5.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HLPY4.5-150
HLPY4.5-250
HLPY5.5-150
HLPY5.5-250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHolder Pipe Length L
(mm)
Holder Pipe Width H
(mm)
1 Piece(s)Available

Same day

Stock

101504.5
1 Piece(s)Available

8 Days or more

102504.5
1 Piece(s)Available

Same day

Stock

101505.5
1 Piece(s)Available

8 Days or more

102505.5

Loading...

  1. 1

Example

Holder Pipes:Related Image
 

Basic Information

Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.