(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Post Shape: Round
•Alteration ALW: Provided
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
Vertical Taps | Parallel Taps | |||
KRTP | KRPP | 1018 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
MRTP | MRPP | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | |
ARTP | ARPP | 6063 Aluminum Alloy | Black Anodize | Hex Socket Head Cap Screw |
SRTP | SRPP | 304 Stainless Steel | - | Hex Socket Head Cap Screw (Stainless Steel) |
Part Number |
KRTP15 MRPP20 |
Part Number | A | B | C | E | P | P1 | G | S | d | M (Coarse) | S1 | M1 (Coarse) | |||
Type | DH7 | ||||||||||||||
Vertical Taps KRTP MRTP ARTP SRTP | Parallel Taps KRPP MRPP ARPP SRPP | 10 | +0.015 0 | 24 | 25 | 9 | 8 | 11 | 16 | 5 | 18 | 4.5 | M4 | 8 | M4 |
12 | +0.018 0 | 28 | 28 | 10 | 13 | 18 | 20 | ||||||||
15 | 37 | 35 | 12 | 12 | 17 | 25 | 8 | 24 | 5.5 | M5 | 12 | M5 | |||
20 | +0.021 0 | 45 | 45 | 16 | 15 | 20 | 30 | 10 | 30 | 6.6 | M6 | 16 | M6 | ||
25 | 51 | 50 | 19 | 18 | 23 | 33 | 35 | 20 | |||||||
30 | 60 | 60 | 23 | 27 | 37 | 44 | 9 | M8 | 25 | M8 | |||||
35 | +0.025 0 | 66 | 65 | 22 | 26 | 30 | 40 | 50 | 28 | ||||||
[ ! ]DH7 tolerance is before the slit machining. [ ! ]Bore diameter 35 is not available in ARTP type. |
D | Included Screw | |
10 | M4-15 | 2 pcs. |
12 | M4-18 | |
15 | M5-20 | |
20 | M6-25 | |
25 | M6-30 | |
30 | M8-35 | |
35 | M8-40 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ARPP10 |
ARPP10-ALW |
ARPP12 |
ARPP12-ALW |
ARPP15 |
ARPP15-ALW |
ARPP20 |
ARPP20-ALW |
ARPP25 |
ARPP25-ALW |
ARPP30 |
ARPP30-ALW |
ARPP35 |
ARPP35-ALW |
ARTP10 |
ARTP10-ALW |
ARTP12 |
ARTP12-ALW |
ARTP15 |
ARTP15-ALW |
ARTP20 |
ARTP20-ALW |
ARTP25 |
ARTP25-ALW |
ARTP30 |
ARTP30-ALW |
KRPP10 |
KRPP12 |
KRPP15 |
KRPP20 |
KRPP25 |
KRPP30 |
KRPP35 |
KRTP10 |
KRTP12 |
KRTP15 |
KRTP20 |
KRTP25 |
KRTP30 |
KRTP35 |
MRPP10 |
MRPP12 |
MRPP15 |
MRPP20 |
MRPP25 |
MRPP30 |
MRPP35 |
MRTP10 |
MRTP12 |
MRTP15 |
MRTP20 |
MRTP25 |
MRTP30 |
MRTP35 |
SRPP10 |
SRPP12 |
SRPP15 |
SRPP20 |
SRPP25 |
SRPP30 |
Part Number |
---|
Loading...
Type | With Vertical Tapped Holes / With Horizontal Tapped Holes | Post Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy