(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Pipe Joint, Same-Diameter Hole, Joint

Round Pipe Joint, Same-Diameter Hole, Joint
  • Volume Discount

•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

PS604

 
Part Number
PS604
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Surface Treatment Clear Anodize Hole Diameter d(d1) (mm) 6 Collar White (Standard Product)
Size (Installation Hole Diameter) φ6

Please check the type/dimensions/specifications of the part PS604 in the Round Pipe Joint, Same-Diameter Hole, Joint series.

Additional Products in this Category

Tech Support