(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Simplified Adjustment Units - Angle Adjusting

Rotary Simplified Adjustment Units - Angle Adjusting
  • Volume Discount

Good clamping ability prevents angular slippage.

  • inCAD Components
[Simplified Adjustments] Simplified Adjustment Units:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories: Hex Socket Low Head Cap Screw RSCB4-10, 1 pc.

Specifications

Part Number
XKRC60
Part NumberStage Surface (mm)Travel DistanceLoad Capacity (N) HorizontalWeight (kg)
TypeNo.
XKRC40Ø35±22.5°9.80.07
60Ø5514.70.15
[ ! ]For orders larger than indicated quantity, please request a quotation.
[Combination Examples of Adjustment Units]
XKRC40PageXKRC60Page
Simplified Adjustment UnitsXKCS301625XKCS301625
XKDSP401631XKDSP601631
XKEMA401631XKEMA601631
High Precision Stages

Standard Stages
XFES401646XFES601646
XCRS401657XCRS601657
XZLNG401718XZLNG601718
ZFES401647ZFES601647
ZCRS401658ZCRS601658
ZLFG401713ZLFG601713
ZLPG401714ZLPG601714
ZLTG401715ZLTG601715

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKRC40
XKRC60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Material Load Capacity
1 Piece(s)Available

8 Days or more

103135[Aluminum] Aluminum Alloy9.8
1 Piece(s)Available

8 Days or more

1049.555Stainless Steel14.7

Loading...

  1. 1

Example

[Simplified Adjustments] Simplified Adjustment Units:Related Image
[Simplified Adjustments] Simplified Adjustment Units:Related Image
[Simplified Adjustments] Simplified Adjustment Units:Related Image
[Simplified Adjustments] Simplified Adjustment Units:Related Image
 

Basic Information

Load Capacity (Range)(N) 5~30 Feeding Method Handle Table Surface Treatment Black Anodize
Guiding Mechanism ground glass joint Table Size (Thickness) H(mm) 16 Clamp Hexagon socket head bolt
Feed method (feed screw type) 45°

Additional Products in this Category

Complementary Products

Tech Support