(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Vertical Pneumatic Module Units - with Linear Bushings

Vertical Pneumatic Module Units - with Linear Bushings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vertical Pneumatic Module Units - with Linear Bushings
  • Vertical Pneumatic Module Units - with Linear Bushings

Pneumatic module unit that requires no basic design! Suitable for processing, cutting and push motion.

  • inCAD Components
Pneumatic Module Units -Vertical- -Linear Bushings Type-:Related Image
・Materials
■Components
PartsBaseSliderRelated Connecting Parts
[ M ]Material6063 Aluminum Alloy6063 Aluminum AlloyStainless Steel
[ S ]Surface TreatmentClear AnodizeClear Anodize-
1) Possible to select the unit without a cylinder and mount other manufacturer's cylinder.
2) Compatible cylinder diameters are Ø25, Ø32, Ø40, Ø50 and Ø63.
3) MAT25 is the only option for S Type. (MAT25(S))
4) S Type shaft diameter is Ø16. (See the Components List below.)

Specifications

Part Number-S-P-L
MAT25NN-30-120-180
■Specifications List
Part NumberSpecifications
TypeNo.CylinderBase
MAT25
MAT32
MAT40
MAT50
MAT63
NN(S)N (w/o)N (w/o)
NB(S)N (w/o)B (w/)
CN(S)C (w/)N (w/o)
CB(S)C (w/)B (w/)
■Module Components
Part NumberComponent Name
TypeNo.CylinderLinear ShaftFloating JointLinear BushingRetaining RingShaft CollarStand Bracket
MAT25NNS, NBS-PSFJZ16
(Shaft Dia. 16)
FJUCS10LMU16RTWS28SSCSPDJ16PFPM16
CNS, CBSMSCCA25
NN, NB-PSFJZ20
(Shaft Dia. 20)
LMU20RTWS32SSCSPDJ20PFPM20
CN, CBMSCCA25
MAT32NN, NB-PSFJZ25
(Shaft Dia. 25)
FJUCS14LMU25RTWS40SSCSPDJ25PFPM25
CN, CBMSCCA32
MAT40NN, NB-
CN, CBMSCCA40
MAT50NN, NB-FJUCS18
CN, CBMSCCA50
MAT63NN, NB-
CN, CBMSCCA63
Pages on CatalogClick hereClick hereClick hereClick hereClick hereClick hereClick here
[ ! ]For details of the components above, please confirm on the relevant catalog pages.
Part NumberSelectionCBCCPCmCdSlider DimensionStand Mounting DimensionBase Dimension (When With Base Type is selected.)SD
TypeNo.SPL (10mm Increment)SBdfwt3D1
MAT25NN(S)30
50
120
150
200
[ ! ]S 120 only
120~300
(S=30)
160~300
(S=50)
[ ! ]When MAT25 (S) is selected
120~250
(S=30)
160~250
(S=50)
17-285-50
PSWSP1SP2tt1t2abce
120160701304625124015-60
15020010017052271560102080
200256140226603217801020100
When MAT25 (S) is selected
PWBW1B1
1201846017250
1502407522060
2002887527060
126.640

S 35
NB(S)--5.53220
CN(S)32.5M5When MAT25 is selected
CB(S)6.63525
MAT32NN150
200
27-345-6894535945
NB--
CN33Rc1/8
CB
MAT40NN-406-68
NB--
CN39.5Rc1/8
CB
MAT50NN20032-508-721511
NB--
CN40.5Rc1/4
CB
MAT63NN-6010-72
NB--
CN46Rc1/4
CB
■Mass
Part NumberMass (kg)
TypeNo.Cylinder Stroke S=30Cylinder Stroke S=50
L=120~200L=210~250L=260~300L=160~200L=210~250L=260~300
P Slider PitchP Slider PitchP Slider PitchP Slider PitchP Slider PitchP Slider Pitch
120150200120150200150200120150200120150200150200
MAT25NNS2.2 --2.3 ----2.2 --2.3 ----
NBS2.5 --2.7 ----2.5 --2.7 ----
CNS2.5 --2.6 ----2.6 --2.7 ----
CBS2.9 --3.0 ----3.0 --3.1 ----
NN2.7 3.1 3.8 3.0 3.4 4.0 3.6 4.3 2.7 3.1 3.8 3.0 3.4 4.0 3.6 4.3
NB3.1 3.8 4.5 3.4 4.0 4.8 4.2 5.0 3.1 3.8 4.5 3.4 4.0 4.8 4.2 5.0
CN3.1 3.5 4.1 3.3 3.7 4.3 3.9 4.6 3.1 3.5 4.2 3.4 3.8 4.4 4.0 4.7
CB3.5 4.1 4.9 3.7 4.3 5.1 4.6 5.4 3.5 4.2 4.9 3.8 4.4 5.2 4.7 5.4
MAT32NN-5.0 5.9 -5.4 6.3 5.8 6.7 -5.0 5.9 -5.4 6.3 5.8 6.7
NB-5.8 6.8 -6.2 7.1 6.5 7.5 -5.8 6.8 -6.2 7.1 6.5 7.5
CN-5.5 6.4 -5.9 6.7 6.3 7.1 -5.6 6.5 -6.0 6.8 6.4 7.2
CB-6.2 7.2 -6.6 7.6 7.0 8.0 -6.3 7.3 -6.7 7.7 7.1 8.1
MAT40NN-5.0 5.9 -5.4 6.3 5.8 6.7 -5.0 5.9 -5.4 6.3 5.8 6.7
NB-5.8 6.8 -6.1 7.1 6.5 7.5 -5.8 6.8 -6.1 7.1 6.5 7.5
CN-5.5 6.4 -5.9 6.8 6.3 7.2 -5.6 6.5 -6.0 6.9 6.4 7.3
CB-6.3 7.3 -6.6 7.6 7.0 8.0 -6.4 7.4 -6.7 7.7 7.1 8.1
MAT50NN--6.6--7.0-7.4--6.6--7.0-7.4
NB--7.9--8.3-8.7--7.9--8.3-8.7
CN--7.3--7.7-8.0--7.5--7.9-8.3
CB--8.6--8.9-9.3--8.8--9.2-9.6
MAT63NN--6.6--7.0-7.4--6.6--7.0-7.4
NB--7.9--8.3-8.7--7.7--8.3-8.7
CN--7.7--8.1-8.5--7.9--8.2-8.6
CB--9.0--9.4-9.8--9.2--8.5-9.9
■Accuracy
Part NumberRunning Parallelism to Reference Axis (Upright)
TypeUnder No LoadUnder Load (Reference)
Slider PitchSlider Pitch
120150200120150200
MAT25(S)0.07--0.08--
MAT250.070.070.070.100.100.10
MAT32-0.070.07-0.100.10
MAT40-0.070.07-0.100.10
MAT50--0.07--0.10
MAT63--0.07--0.10
1) Measurement reference is Axis A.
2) Put surface "e" under load, apply 3kg mass in the position of 70mm from the shaft center, and measure.
3) Accuracy does not vary by difference in cylinder stroke.
4) Running parallelism values are for reference only.

Alterations

Pneumatic Module Units -Vertical- -Linear Bushings Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAT25CB-[30,​50]-[120,​150,​200]-[120-250/10]
MAT25CBS-[30,​50]-120-[120-250/10]
MAT25CN-[25,​30,​50,​150]-[120,​150,​200]-[120-300/10]
MAT25CNS-[30,​50]-120-[120-250/10]
MAT25NB-[25,​30,​50,​150]-[120,​150,​200]-[120-300/10]
MAT25NBS-[30,​50]-120-[120-250/10]
MAT25NN-[25,​30,​50,​150]-[120,​150,​200]-[120-300/10]
MAT25NNS-[30,​50]-120-[120-250/10]
MAT32CB-[30,​50]-[150,​200]-[120-300/10]
MAT32CN-[30,​50]-[150,​200]-[120-300/10]
MAT32NB-[30,​50]-[150,​200]-[120-300/10]
MAT32NN-[25,​30,​50,​200]-[150,​200]-[120-300/10]
MAT40CB-[30,​50]-[150,​200]-[120-300/10]
MAT40CN-[30,​50]-[150,​200]-[120-300/10]
MAT40NB-[30,​50]-[150,​200]-[120-300/10]
MAT40NN-[30,​50]-[150,​200]-[120-300/10]
MAT50CB-[30,​50]-200-[120-300/10]
MAT50CN-[30,​50]-200-[120-300/10]
MAT50NB-[30,​50]-200-[120-300/10]
MAT50NN-[30,​50]-200-[120-300/10]
MAT63CB-[30,​50]-[150,​200]-[120-300/10]
MAT63CN-[30,​50]-[150,​200]-[120-300/10]
MAT63NB-[30,​50]-[150,​200]-[120-300/10]
MAT63NN-[30,​50]-[150,​200]-[120-300/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Capacity (Range)
(N)
L
(mm)
Cylinder Base Cylinder bore diameter
(φ)
Shaft Diameter of linear shaft
(φ)
Slider Pitch [P]
(mm)
Stroke [S]
(mm)
1 Piece(s)

20 Days or more

50.1~100120 ~ 250C (w/)B (w/)2520120 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

50.1~100120 ~ 250C (w/)B (w/)251612030 ~ 50
1 Piece(s)

20 Days or more

50.1~100120 ~ 300C (w/)N (w/o)2520120 ~ 20025 ~ 150
1 Piece(s)

20 Days or more

50.1~100120 ~ 250C (w/)N (w/o)251612030 ~ 50
1 Piece(s)

20 Days or more

50.1~100120 ~ 300N (w/o)B (w/)2520120 ~ 20025 ~ 150
1 Piece(s)

20 Days or more

50.1~100120 ~ 250N (w/o)B (w/)251612030 ~ 50
1 Piece(s)

20 Days or more

50.1~100120 ~ 300N (w/o)N (w/o)2520120 ~ 20025 ~ 150
1 Piece(s)

20 Days or more

50.1~100120 ~ 250N (w/o)N (w/o)251612030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300C (w/)B (w/)3225150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300C (w/)N (w/o)3225150 ~ 20030 ~ 50
1 Piece(s)

21 Days or more

100.1 or More120 ~ 300N (w/o)B (w/)3225150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300N (w/o)N (w/o)3225150 ~ 20025 ~ 200
1 Piece(s)

21 Days or more

100.1 or More120 ~ 300C (w/)B (w/)4025150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300C (w/)N (w/o)4025150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300N (w/o)B (w/)4025150 ~ 20030 ~ 50
1 Piece(s)

21 Days or more

100.1 or More120 ~ 300N (w/o)N (w/o)4025150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300C (w/)B (w/)502520030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300C (w/)N (w/o)502520030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300N (w/o)B (w/)502520030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300N (w/o)N (w/o)502520030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300C (w/)B (w/)6325150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300C (w/)N (w/o)6325150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300N (w/o)B (w/)6325150 ~ 20030 ~ 50
1 Piece(s)

20 Days or more

100.1 or More120 ~ 300N (w/o)N (w/o)6325150 ~ 20030 ~ 50

Loading...

  1. 1

More Information

Pneumatic Module Units -Vertical- -Linear Bushings Type-:Related Image
 

Basic Information

Travel (Z Direction) Range(mm) ±20mm~ Feeding Method Air pressure Table Size (Length) L(mm) 60
Table Size (Width) W(mm) 130 Table Material 6063 Aluminum Alloy Table Surface Treatment Clear Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support