(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Simplified Adjustment Unit - Feed Screw, Key Guide Units, Flat, L Type

X-Axis Simplified Adjustment Unit - Feed Screw, Key Guide Units, Flat, L Type
  • Volume Discount

A simplified adjustment unit with a key (convex surface) guide. Strong clamp can be obtained by screw tightening. Best for applications where positions are fixed once adjustments are finished.

  • inCAD Components
[Simplified Adjustments] X Axis, Feed Screw, Key Guide Units - Flat Type / L Type:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Anodized
[ A ] Accessories: SCB4-10 x 4 pcs.
Scale Label

Specifications

Part Number
XKYF40
XKYLB60
Part NumberStage
Width
Travel Distance
(mm)
Travel per Rotation (mm)ABHLTXYClamp ScrewLoad Capacity
(N)
Weight
(kg)
TypeNo.
Clear AnodizeBlack Anodize
XKYFXKYFB4040200.85015-80(27.5)2020M419.60.18
60606025-100(29)3030M539.20.34
XKYLXKYLB40401530155860(27.5)2020M49.80.18
606073(29)3030M519.60.28
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XKYF40
XKYF60
XKYFB40
XKYFB60
XKYL40
XKYL60
XKYLB40
XKYLB60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Travel Distance (X Distance)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Table Surface Treatment Table Size (Thickness) H
(mm)
Feed method (feed pitch)
(mm)
1 Piece(s)Available

8 Days or more

-5~30±10~25 (travel 20~50mm)4040Clear Anodize220.8
1 Piece(s)Available

8 Days or more

-30.1~50±10~25 (travel 20~50mm)6060Clear Anodize220.8
1 Piece(s)Available

8 Days or more

105~30±10~25 (travel 20~50mm)4040Black Anodize22-
1 Piece(s)Available

8 Days or more

1030.1~50±10~25 (travel 20~50mm)6060Black Anodize22-
1 Piece(s)Available

8 Days or more

-5~30±10~25 (travel 20~50mm)4040Clear Anodize580.8
1 Piece(s)Available

8 Days or more

-5~30±10~25 (travel 20~50mm)6060Clear Anodize730.8
1 Piece(s)Available

8 Days or more

105~30~±10 (travel 20mm)4040Black Anodize580.8
1 Piece(s)Available

8 Days or more

105~30~±10 (travel 20mm)6060Black Anodize730.8

Loading...

  1. 1
 

Basic Information

Feeding Method Feed Screw Table Material Aluminum Alloy Guiding Mechanism Key Guide
Clamp Hexagon socket head bolt Feed method (feed screw type) Handle Operation

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.