(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This can be used for Z-axis tilting adjustments.
Part Number
Configured Part Number is shown.
TLSG
Part Number |
TLSG |
Part Number | Load Capacity (N) | Weight (kg) | Accessories: Hex Socket Head Cap Screw (Stainless Steel) |
TLSG | 9.8 | 0.22 | M3x10 (4 pcs.) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Load Capacity (Range)(N) | 5~30 | Feeding Method | Feed Screw | Table Size (Length) L(mm) | 58 |
---|---|---|---|---|---|
Table Size (Width) W(mm) | 60 | Table Material | Aluminum Alloy | Table Surface Treatment | Clear Anodize |
Table Size (Thickness) H(mm) | 33.5 | Load Capacity | 9.8 | Feed method (feed screw type) | Front/Back ±3° Left/Right ±2° |
Please check the type/dimensions/specifications of the part TLSG in the Simple Adjustment Units - Tilt Stages series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy