(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manual index table with easy positioning in 30-degree increments using the plunger.
Part Number
Configured Part Number is shown.
Part Number |
KUS100 |
Part Number | Stage Surface (mm) | Base (mm) | Handwheel (mm) | Knurled Knob (mm) | ||||||||||||||||
Type | No. | A | W | W1 | W2 | W3 | W4 | m | C | M | ℓ | H | H1 | H2 | H3 | H4 | B | E | N | b |
KUS | 50 | Ø48 | 50 | 40 | 27 | 18 | 9 | M4 | - | M5 | 6 | 34 | 28 | 22 | 13 | 5 | 44 | Ø10 | 11.5 | Ø12 |
100 | Ø98 | 100 | 85 | 60 | 44 | 28 | M4 | Ø25 | M6 | 8 | 45 | 38 | 32 | 20 | 10 | 56 | Ø13 | 10.5 | Ø16 | |
200 | Ø198 | 200 | 175 | 124 | 94 | 64 | M5 | Ø70 | M8 | 10 | 70 | 61 | 52.5 | 32 | 12 | 80 | Ø20 | 14.5 | Ø30 |
Part Number | Stage Dia. (mm) | Number of Indexed Positions | Indexing Angle | Load Capacity N{kgf} | Indexable Load (Reference Values) N{kgf} | Motion Accuracy | Weight (kg) | |||
Type | No. | Eccentricity (mm) | Parallelism (mm) | Surface Run-out (mm) | ||||||
KUS | 50 | Ø48 | 12 | 30°±1° | 980{100} | 98{10} | 0.1 | 0.2 | 0.1 | 0.34 |
100 | Ø98 | 1470{150} | 196{20} | 1.64 | ||||||
200 | Ø198 | 1960{200} | 294{30} | 8.70 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
KUS50 |
KUS100 |
KUS200 |
Loading...
Feeding Method | Handle | Table Material | 1045 Carbon Steel | Table Surface Treatment | Electroless Nickel Plating |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy