(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Rollers - Transfer, polyacetal material.

Rollers - Transfer, polyacetal material.

Click this image to zoom it.

Move the mouse over the image to zoom

Conveyor Components:Related Image
・Materials
Type[ M ]Material
MCRPOM Polyacetal
MCRUPEUHMWPE

Specifications

Part Number-d-P-L
MCRPOM 30-8-50-3
Part Number
d
P
L
1mm Increment
W

D1
M
Type
D

MCRPOM

MCRUPE

30
6
8
10
12
   40
45
50
55
60
    3~10
8
13-(P-D)/2 3
(4.34~10.11)
d+20
4
35
6
8
10
12
15
   45
50
55
60
65
   
40
 8
10
12
15
20
   50
55
60
65
70
  
45
  10
12
15
20
    55
60
65
70
75
 10
5
50
   12
15
20
     60
65
70
75
80
55
    15
20
30
     65
70
75
80
60
    15
20
30
      70
75
80

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCRPOM30-[6,​8,​10,​12]-[40,​45,​50,​55,​60]-[3-10/1]
MCRPOM35-[6,​8,​10,​12,​15]-[45,​50,​55,​60,​65]-[3-10/1]
MCRPOM40-[8,​10,​12,​15,​20]-[50,​55,​60,​65,​70]-[3-10/1]
MCRPOM45-[10,​12,​15,​20]-[55,​60,​65,​70,​75]-[3-10/1]
MCRPOM50-[12,​15,​20]-[60,​65,​70,​75,​80]-[3-10/1]
MCRPOM55-[15,​20,​30]-[65,​70,​75,​80]-[3-10/1]
MCRPOM60-[15,​20,​30]-[70,​75,​80]-[3-10/1]
MCRUPE30-[6,​8,​10,​12]-[40,​45,​50,​55,​60]-[3-10/1]
MCRUPE35-[6,​8,​10,​12,​15]-[45,​50,​55,​60,​65]-[3-10/1]
MCRUPE40-[8,​10,​12,​15,​20]-[50,​55,​60,​65,​70]-[3-10/1]
MCRUPE45-[10,​12,​15,​20]-[55,​60,​65,​70,​75]-[3-10/1]
MCRUPE50-[12,​15,​20]-[60,​65,​70,​75,​80]-[3-10/1]
MCRUPE55-[15,​20,​30]-[65,​70,​75,​80]-[3-10/1]
MCRUPE60-[15,​20,​30]-[70,​75,​80]-[3-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
d(I.D.)
(mm)
L
(mm)
P
(mm)
1 Piece(s)

10 Days or more

10306 ~ 123 ~ 1040 ~ 60
1 Piece(s)

10 Days or more

10356 ~ 153 ~ 1045 ~ 65
1 Piece(s)

10 Days or more

10408 ~ 203 ~ 1050 ~ 70
1 Piece(s)

10 Days or more

104510 ~ 203 ~ 1055 ~ 75
1 Piece(s)

10 Days or more

105012 ~ 203 ~ 1060 ~ 80
1 Piece(s)

10 Days or more

105515 ~ 303 ~ 1065 ~ 80
1 Piece(s)

10 Days or more

106015 ~ 303 ~ 1070 ~ 80
1 Piece(s)

10 Days or more

10306 ~ 123 ~ 1040 ~ 60
1 Piece(s)

10 Days or more

10356 ~ 153 ~ 1045 ~ 65
1 Piece(s)

10 Days or more

10408 ~ 203 ~ 1050 ~ 70
1 Piece(s)

10 Days or more

104510 ~ 203 ~ 1055 ~ 75
1 Piece(s)

10 Days or more

105012 ~ 203 ~ 1060 ~ 80
1 Piece(s)

10 Days or more

105515 ~ 303 ~ 1065 ~ 80
1 Piece(s)

10 Days or more

106015 ~ 303 ~ 1070 ~ 80

Loading...

  1. 1

Example

Conveyor Components:Related Image
 

Basic Information

Type Plastic Rollers Mounting Method Side screw mount Roller Shape Straight
Length(mm) ~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.