(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Belt Tensioners, screw type.

Rollers - Belt Tensioners, screw type.

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Tensioners for roller idlers. Adjustment can be done easily with tool like wrench (See More Information tab).

  • inCAD Components
Belt Tensioners - Screw Type:Related Image
[ ! ]Recommended Rollers Click here RORSPA60-15
Belt Tensioners - Screw Type:Related Image
[ ! ]Recommended Rollers Click here ROSPA80-30

・Materials
ComponentsBearing BlockSpacer BlockChassisAdjusting BoltStopper Bolt
[ M ]Material1018 Carbon Steel1018 Carbon SteelSPH1045 Carbon Steel304 Stainless Steel
[ S ]Surface TreatmentElectroless Nickel Plating

ComponentsT-NutDowel PinHex Socket Flat Head Cap ScrewMetal WasherHexagon Socket Set Screw
[ M ]Material1018 Carbon Steel52100 Bearing Steel304 Stainless Steel1045 Carbon Steel304 Stainless Steel
[ S ]Surface TreatmentTrivalent Bright Chromate Plating--Electroless Nickel Plating-

Specifications

Part Number
RONAJ 30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RONAJ10
RONAJ12
RONAJ15
RONAJ20
RONAJ25
RONAJ30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
1 Piece(s)Available

Same day

Stock

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030

Loading...

  1. 1

More Information

Features: This is the tensioner for the roller and idler. It can be easily installed and adjusted by spanner or wrench.

Belt Tensioners - Screw Type:Related Image

Example

Belt Tensioners - Screw Type:Related Image
 

Basic Information

Type Adjuster Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support