(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Bearingless, with selectable urethane thickness.

Rollers - Bearingless, with selectable urethane thickness.
  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Straight
•Roller Shape: Straight
•Urethane Rubber Material: Urethane

  • inCAD Components
ウレタンローラ -ストレート・ウレタン厚選択タイプ-:Related Image
ウレタンローラ -ストレート・ウレタン厚選択タイプ-:Related Image
[ ! ]When L≤dx3, hole d is machined from the same direction.
[ ! ]When L>dx3, hole d is machined from both ends as shown below. There is no relief in some cases.
・Materials
Type[ M ]Material[ H ]HardnessBearing
No Bearing
StraightCoreLining
ROEUHS304 Stainless SteelUrethane (Natural Color)Shore A95Steel
ROEUHAAluminum Alloy 5000 series
ROEUS304 Stainless SteelShore A90
ROEUAAluminum Alloy 5000 series
ROEGS304 Stainless SteelShore A70
ROEGAAluminum Alloy 5000 series
-304 Stainless SteelShore A50
-Aluminum Alloy 5000 series
[ ! ]Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-d-L-T
ROEUS60-20-50-T5
■No Bearing Type
Part NumberdH7L
10mm Increment
T
TypeD
Straight
ROEUHS
ROEUHA

ROEUS
ROEUA
ROEGS
ROEGA
208       20~1005
2581012     
308101215    
358101215    
408101215    5
10
50 10121520   30~100
60  12152025  
80   15202530 
100    20253040

Alterations

ウレタンローラ -ストレート・ウレタン厚選択タイプ-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROEGA20-8-[20-100/10]-T5
ROEGA25-[8,​10,​12]-[20-100/10]-T5
ROEGA30-[8,​10,​12,​15]-[20-100/10]-T5
ROEGA35-[8,​10,​12,​15]-[20-100/10]-T5
ROEGA40-[8,​10,​12,​15]-[20-100/10]-T[5,​10]
ROEGA50-[10,​12,​15,​20]-[30-100/10]-T[5,​10]
ROEGA60-[12,​15,​20,​25]-[30-100/10]-T[5,​10]
ROEGA80-[15,​20,​25,​30]-[30-100/10]-T[5,​10]
ROEGA100-[20,​25,​30,​40]-[30-100/10]-T[5,​10]
ROEGS20-8-[20-100/10]-T5
ROEGS25-[8,​10,​12]-[20-100/10]-T5
ROEGS30-[8,​10,​12,​15]-[20-100/10]-T5
ROEGS35-[8,​10,​12,​15]-[20-100/10]-T5
ROEGS40-[8,​10,​12,​15]-[20-100/10]-T[5,​10]
ROEGS50-[10,​12,​15,​20]-[30-100/10]-T[5,​10]
ROEGS60-[12,​15,​20,​25]-[30-100/10]-T[5,​10]
ROEGS80-[15,​20,​25,​30]-[30-100/10]-T[5,​10]
ROEGS100-[20,​25,​30,​40]-[30-100/10]-T[5,​10]
ROEUA20-8-[20-100/10]-T5
ROEUA25-[8,​10,​12]-[20-100/10]-T5
ROEUA30-[8,​10,​12,​15]-[20-100/10]-T5
ROEUA35-[8,​10,​12,​15]-[20-100/10]-T5
ROEUA40-[8,​10,​12,​15]-[20-100/10]-T[5,​10]
ROEUA50-[10,​12,​15,​20]-[30-100/10]-T[5,​10]
ROEUA60-[12,​15,​20,​25]-[30-100/10]-T[5,​10]
ROEUA80-[15,​20,​25,​30]-[30-100/10]-T[5,​10]
ROEUA100-[20,​25,​30,​40]-[30-100/10]-T[5,​10]
ROEUHA20-8-[20-100/10]-T5
ROEUHA25-[8,​10,​12]-[20-100/10]-T5
ROEUHA30-[8,​10,​12,​15]-[20-100/10]-T5
ROEUHA35-[8,​10,​12,​15]-[20-100/10]-T5
ROEUHA40-[8,​10,​12,​15]-[20-100/10]-T[5,​10]
ROEUHA50-[10,​12,​15,​20]-[30-100/10]-T[5,​10]
ROEUHA60-[12,​15,​20,​25]-[30-100/10]-T[5,​10]
ROEUHA80-[15,​20,​25,​30]-[30-100/10]-T[5,​10]
ROEUHA100-[20,​25,​30,​40]-[30-100/10]-T[5,​10]
ROEUHS20-8-[20-100/10]-T5
ROEUHS25-[8,​10,​12]-[20-100/10]-T5
ROEUHS30-[8,​10,​12,​15]-[20-100/10]-T5
ROEUHS35-[8,​10,​12,​15]-[20-100/10]-T5
ROEUHS40-[8,​10,​12,​15]-[20-100/10]-T[5,​10]
ROEUHS50-[10,​12,​15,​20]-[30-100/10]-T[5,​10]
ROEUHS60-[12,​15,​20,​25]-[30-100/10]-T[5,​10]
ROEUHS80-[15,​20,​25,​30]-[30-100/10]-T[5,​10]
ROEUHS100-[20,​25,​30,​40]-[30-100/10]-T[5,​10]
ROEUS20-8-[20-100/10]-T5
ROEUS25-[8,​10,​12]-[20-100/10]-T5
ROEUS30-[8,​10,​12,​15]-[20-100/10]-T5
ROEUS35-[8,​10,​12,​15]-[20-100/10]-T5
ROEUS40-[8,​10,​12,​15]-[20-100/10]-T[5,​10]
ROEUS50-[10,​12,​15,​20]-[30-100/10]-T[5,​10]
ROEUS60-[12,​15,​20,​25]-[30-100/10]-T[5,​10]
ROEUS80-[15,​20,​25,​30]-[30-100/10]-T[5,​10]
ROEUS100-[20,​25,​30,​40]-[30-100/10]-T[5,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Material Urethane Rubber Hardness d(I.D.)
(mm)
L Length
(mm)
T
(mm)
1 Piece(s)

10 Days or more

1020[Aluminum] 5052 Aluminum Alloy70820 ~ 1005
1 Piece(s)

10 Days or more

1025[Aluminum] 5052 Aluminum Alloy708 ~ 1220 ~ 1005
1 Piece(s)

13 Days or more

1030[Aluminum] 5052 Aluminum Alloy708 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1035[Aluminum] 5052 Aluminum Alloy708 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1040[Aluminum] 5052 Aluminum Alloy708 ~ 1520 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1050[Aluminum] 5052 Aluminum Alloy7010 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1060[Aluminum] 5052 Aluminum Alloy7012 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1080[Aluminum] 5052 Aluminum Alloy7015 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

10100[Aluminum] 5052 Aluminum Alloy7020 ~ 4030 ~ 1005 ~ 10
1 Piece(s)

10 Days or more

1020304 Stainless Steel70820 ~ 1005
1 Piece(s)

10 Days or more

1025304 Stainless Steel708 ~ 1220 ~ 1005
1 Piece(s)

13 Days or more

1030304 Stainless Steel708 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1035304 Stainless Steel708 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1040304 Stainless Steel708 ~ 1520 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1050304 Stainless Steel7010 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1060304 Stainless Steel7012 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1080304 Stainless Steel7015 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

10100304 Stainless Steel7020 ~ 4030 ~ 1005 ~ 10
1 Piece(s)

10 Days or more

1020[Aluminum] 5052 Aluminum Alloy90820 ~ 1005
1 Piece(s)

10 Days or more

1025[Aluminum] 5052 Aluminum Alloy908 ~ 1220 ~ 1005
1 Piece(s)

13 Days or more

1030[Aluminum] 5052 Aluminum Alloy908 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1035[Aluminum] 5052 Aluminum Alloy908 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1040[Aluminum] 5052 Aluminum Alloy908 ~ 1520 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1050[Aluminum] 5052 Aluminum Alloy9010 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1060[Aluminum] 5052 Aluminum Alloy9012 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1080[Aluminum] 5052 Aluminum Alloy9015 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

10100[Aluminum] 5052 Aluminum Alloy9020 ~ 4030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1020[Aluminum] 5052 Aluminum Alloy95820 ~ 1005
1 Piece(s)

13 Days or more

1025[Aluminum] 5052 Aluminum Alloy958 ~ 1220 ~ 1005
1 Piece(s)

13 Days or more

1030[Aluminum] 5052 Aluminum Alloy958 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1035[Aluminum] 5052 Aluminum Alloy958 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1040[Aluminum] 5052 Aluminum Alloy958 ~ 1520 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1050[Aluminum] 5052 Aluminum Alloy9510 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1060[Aluminum] 5052 Aluminum Alloy9512 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1080[Aluminum] 5052 Aluminum Alloy9515 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

10100[Aluminum] 5052 Aluminum Alloy9520 ~ 4030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1020304 Stainless Steel95820 ~ 1005
1 Piece(s)

13 Days or more

1025304 Stainless Steel958 ~ 1220 ~ 1005
1 Piece(s)

13 Days or more

1030304 Stainless Steel958 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1035304 Stainless Steel958 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1040304 Stainless Steel958 ~ 1520 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1050304 Stainless Steel9510 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1060304 Stainless Steel9512 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1080304 Stainless Steel9515 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

10100304 Stainless Steel9520 ~ 4030 ~ 1005 ~ 10
1 Piece(s)

10 Days or more

1020304 Stainless Steel90820 ~ 1005
1 Piece(s)

10 Days or more

1025304 Stainless Steel908 ~ 1220 ~ 1005
1 Piece(s)

13 Days or more

1030304 Stainless Steel908 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1035304 Stainless Steel908 ~ 1520 ~ 1005
1 Piece(s)

13 Days or more

1040304 Stainless Steel908 ~ 1520 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1050304 Stainless Steel9010 ~ 2030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1060304 Stainless Steel9012 ~ 2530 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

1080304 Stainless Steel9015 ~ 3030 ~ 1005 ~ 10
1 Piece(s)

13 Days or more

10100304 Stainless Steel9020 ~ 4030 ~ 1005 ~ 10

Loading...

  1. 1
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method Straight
Roller Shape Straight Length(mm) ~50 / ~100 Surface Treatment None
Urethane Rubber Material Urethane Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.