(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Belt Tensioners, Spring Type.

Rollers - Belt Tensioners, Spring Type.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

•Type: Roller Adjuster
For complete product overview and details on Belt Tensioners - Spring-Loaded see the sections below:

  • inCAD Components
Belt Tensioners - Spring Loaded:Related Image
・Materials
ComponentsBearing BlockMounting PlateChassisAdjusting ScrewShaft
[ M ]Material1018 Carbon SteelSPHSPH304 Stainless Steel52100 Bearing Steel
[ S ]Surface TreatmentElectroless Nickel Plating-Hard Chrome Plating

ComponentsBoltRetaining RingSpringSet Screw
[ M ]Material4137 Alloy SteelSpring SteelSpring Steel (ASTM A228)304 Stainless Steel
[ S ]Surface TreatmentTrivalent Chromate--


* 3 types of Springs are included in the shipment.
a: WL13-80
(Spring Constant: 1.0N/mm)
Fmax 32mm
Set Deflection Amount 25mm
1.0x25x2 (pcs.)
=50N/9.8=5.1kg

b: WT13-80
(Spring Constant: 2.0N/mm)
Fmax 32mm
Set Deflection Amount 25mm
2.0x25x2 (pcs.)
=50N/9.8=10.2kg

c: WM13-80
(Spring Constant: 2.9N/mm)
Fmax 32mm
Set Deflection Amount 25mm
2.9x25x2 (pcs.)
=145N/9.8=14.8kg

[ ! ]
For other Spring details, Click here

Specifications

Part Number
ROBAJ 30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ROBAJ10
ROBAJ12
ROBAJ15
ROBAJ20
ROBAJ25
ROBAJ30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030

Loading...

  1. 1

More Information

Features: Auto-tensioner for roller and idler. It can be easily installed and adjusted by spanner or wrench.

Belt Tensioners - Spring Loaded:Related Image

Example

Belt Tensioners - Spring Loaded:Related Image
 

Basic Information

Type Adjuster Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support