(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Connecting Accessories - Blocks (RKBK)

Conveyor Connecting Accessories - Blocks RKBK
  • Volume Discount

For complete product overview and details on Conveyor Connecting Accessories - Blocks see the sections below:

Connecting Blocks for Conveyors:Related Image
 
[ M ]Material1018 Carbon Steel
[ S ]Surface TreatmentBlack Oxide

Specifications

Part Number
RKBKA
Part NumberApplicable Conveyors
RKBKCVSMA, CVSPA, CVSTA, CVSTB, CVSTN, CVSTP
RKBKACVGTA, CVGTB, CVGTN, CVGTP

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RKBK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

12 Days or more

10CVSMA・CVSPA・CVSTA・CVSTB・CVSTN・CVSTP

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part RKBK in the Conveyor Connecting Accessories - Blocks series.

Products like this...

Part Number
RKBKA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

12 Days or more

10CVGTA・CVGTB・CVGTN・CVGTP

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.