(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A joint plate for conveyors. Material: A5052 and SS400.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
CVJP-C~Y | 5052 Aluminum Alloy | Clear Anodize |
CVJP-N | 1018 Carbon Steel | Nickel Plating |
CVJP-R | 1018 Carbon Steel | Trivalent Chromate |
Part Number | - | Shape Selection | - | B |
CVJP | - | C | - | 100 |
Part Number | Shape Selection | B (Belt Width) | B1 | Applicable Conveyors |
1mm Increment | ||||
CVJP | C | 60~150 | B+20 | CVSMA |
D | 60~300 | B-45 | CVSFA | |
E | 60~300 | B-15 | CVSFA | |
F | 60~300 | B-55 | CVSFB | |
G | 60~300 | B-15 | CVSFB | |
H | 70~300 | B-45 | CVSFC | |
I | 70~300 | B-15 | CVSFC | |
J | 80~300 | B-55 | CVSFD | |
K | 80~300 | B-15 | CVSFD | |
N | 50~250 | B+20 | SVKN, SVKR | |
P | 50~300 | B+20 | CVSJA |
Part Number | Shape Selection | B (Belt Width) | B1 | Applicable Conveyors |
1mm Increment | ||||
CVJP | S | 30~300 | B1=B+16[ ! ]1 B1=B+20[ ! ]2 | CVGA, CVGN |
T | 50~300 | CVGB, CVGP | ||
W | 40~300 | CVGC, CVGR | ||
Y | 50~300 | CVGD, CVGW |
Part Number | Shape Selection | B | B1 | Applicable Conveyors |
Selection | ||||
CVJP | R | 10 20 | B+10 | CVSTR |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVJP-C-[80-170/1] |
CVJP-D-[15-255/1] |
CVJP-E-[45-285/1] |
CVJP-F-[5-245/1] |
CVJP-G-[45-285/1] |
CVJP-H-[25-255/1] |
CVJP-I-[55-285/1] |
CVJP-J-[25-245/1] |
CVJP-K-[65-285/1] |
CVJP-N-[70-270/1] |
CVJP-P-[70-320/1] |
CVJP-R-[20-30/10] |
CVJP-S-[46-320/1] |
CVJP-T-[66-320/1] |
CVJP-W-[56-320/1] |
CVJP-Y-[66-320/1] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy