(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Connecting Accessories - Mount Joint Plate for Conveyors

Conveyor Connecting Accessories - Mount Joint Plate for Conveyors
  • Volume Discount

[Features]·This is a motor mounting joint plate for conveyors. [Material]·It is A5052.

Motor Mounting Joint Plates for Conveyors:Related Image
Motor Mounting Joint Plates for Conveyors:Related Image
Motor Mounting Joint Plates for Conveyors:Related Image
・Materials
Material5052 Aluminum
Surface TreatmentClear Anodize

Specifications

Part Number No.
MOJP-A
TypeNo.Applicable Conveyors
MOJPACVSN・CVSP・CVSR・CVSW
BCVSTN
CCVSTP

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MOJP-D
MOJP-E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Conveyor (No.)
1 Piece(s)Available

15 Days or more

10CVGTN
1 Piece(s)Available

15 Days or more

10CVGTP

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.