(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Polyurethane Foam Sheets

Special Polyurethane Foam Sheets

This special urethane foam has good water retention and wear resistance allowing itself to be used in industrial purposes such as application and moisture absorption.

  • METRIC
  • inCAD Components
Special Foam Polyurethane SOFRAS - Sheet Type:Related Image
・Materials
Type[ M ]Material[ H ]HardnessColor
No AdhesiveAdhesive
SOFRASSOFRASASpecial Foam Polyurethane SOFRAS®Asker C11White
[ ! ]SOFRAS® is a registered trademark of AION Co.,Ltd.

Specifications

Part Number-A-B-T
SOFRAS-300-200-10
Part Number5mm IncrementT
TypeAB
No Adhesive
SOFRAS
Adhesive
SOFRASA
10~48010~2705
10
20~48020~27015
20
■Adhesive Charge
AB
10~100105~200205~270
10~100350--
105~200490880-
205~3006301,1201,650
305~4008501,5502,240
405~4801,0501,8302,450

TypeTA
No Adhesive
SOFRAS

Adhesive
SOFRASA
510~100
105~200
205~300
305~400
405~480
1010~100
105~200
205~300
305~400
405~480

TypeTA
No Adhesive
SOFRAS

Adhesive
SOFRASA
1520~100
105~200
205~300
305~400
405~480
2020~100
105~200
205~300
305~400
405~480

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SOFRAS-[10-480/5]-[10-270/5]-[5,​10,​15,​20]
SOFRASA-[10-480/5]-[10-270/5]-[5,​10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
1 Piece(s)

10 Days or more

10W/o Adhesive Tape5 ~ 2010 ~ 48010 ~ 270
1 Piece(s)

10 Days or more

10With Adhesive Tape5 ~ 2010 ~ 48010 ~ 270

Loading...

  1. 1
 

Basic Information

Material, General Sponge Material, Details Special Foam Polyurethane SOFRAS Hardness (Shore, Asker, Penetration) Asker C11
Color White Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.