(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Strip, Sheet and Roll - FDA Neoprene

Rubber Strip, Sheet and Roll - FDA Neoprene

This formulation is made of FDA compliant materials for food, beverage, and pharmaceutical applications. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.

Elongation: 3.3

Tear Strength: 22 N/mm

Compression Set: 0.35

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-N60FDA-9
BULK-RS-N60FDA-10
BULK-RS-N60FDA-11
BULK-RS-N60FDA-12
BULK-RS-N60FDA-13
BULK-RS-N60FDA-14
BULK-RS-N60FDA-16
BULK-RS-N60FDA-17
BULK-RS-N60FDA-18
BULK-RS-N60FDA-19
BULK-RS-N60FDA-20
BULK-RS-N60FDA-21
BULK-RS-N60FDA-23
BULK-RS-N60FDA-24
BULK-RS-N60FDA-25
BULK-RS-N60FDA-26
BULK-RS-N60FDA-27
BULK-RS-N60FDA-28
BULK-RS-N60FDA-44
BULK-RS-N60FDA-45
BULK-RS-N60FDA-46
BULK-RS-N60FDA-47
BULK-RS-N60FDA-48
BULK-RS-N60FDA-49
BULK-RS-N60FDA-51
BULK-RS-N60FDA-52
BULK-RS-N60FDA-54
BULK-RS-N60FDA-57
BULK-RS-N60FDA-58
BULK-RS-N60FDA-59
BULK-RS-N60FDA-60
BULK-RS-N60FDA-64
BULK-RS-N60FDA-87
BULK-RS-N60FDA-88
BULK-RS-N60FDA-89
BULK-RS-N60FDA-90
BULK-RS-N60FDA-94
BULK-RS-N60FDA-97
BULK-RS-N60FDA-98
BULK-RS-N60FDA-99
BULK-RS-N60FDA-100
BULK-RS-N60FDA-104
BULK-RS-N60FDA-127
BULK-RS-N60FDA-128
BULK-RS-N60FDA-130
BULK-RS-N60FDA-134
BULK-RS-N60FDA-157
BULK-RS-N60FDA-158
BULK-RS-N60FDA-160
BULK-RS-N60FDA-164
BULK-RS-N60FDA-167
BULK-RS-N60FDA-168
BULK-RS-N60FDA-170
BULK-RS-N60FDA-174
BULK-RS-N60FDA-205
BULK-RS-N60FDA-206
BULK-RS-N60FDA-207
BULK-RS-N60FDA-208
BULK-RS-N60FDA-209
BULK-RS-N60FDA-210
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

81 Days

w/o Adhesive1/163612Plain
1 Piece(s)

Quote

w/o Adhesive1/83612Plain
1 Piece(s)

51 Days

w/o Adhesive3/163612Plain
1 Piece(s)

51 Days

w/o Adhesive1/43612Plain
1 Piece(s)

Quote

w/o Adhesive3/83612Plain
1 Piece(s)

81 Days

w/o Adhesive1/23612Plain
1 Piece(s)

81 Days

w/o Adhesive1/163636Plain
1 Piece(s)

Quote

w/o Adhesive1/83636Plain
1 Piece(s)

81 Days

w/o Adhesive3/163636Plain
1 Piece(s)

Quote

w/o Adhesive1/43636Plain
1 Piece(s)

Quote

w/o Adhesive3/83636Plain
1 Piece(s)

81 Days

w/o Adhesive1/23636Plain
1 Piece(s)

51 Days

w/o Adhesive1/161212Plain
1 Piece(s)

Quote

w/o Adhesive1/81212Plain
1 Piece(s)

13 Days

w/o Adhesive3/161212Plain
1 Piece(s)

13 Days

w/o Adhesive1/41212Plain
1 Piece(s)

51 Days

w/o Adhesive3/81212Plain
1 Piece(s)

13 Days

w/o Adhesive1/21212Plain
1 Piece(s)

81 Days

with Adhesive1/163636Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/163636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/43636Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive3/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/23636Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/161212Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/81212Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/41212Acrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/161/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/161/2120Plain
1 Piece(s)

13 Days

w/o Adhesive1/163/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/161120Plain
1 Piece(s)

13 Days

w/o Adhesive1/162120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41/2120Plain
1 Piece(s)

51 Days

w/o Adhesive1/43/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/41120Plain
1 Piece(s)

13 Days

w/o Adhesive1/42120Plain
1 Piece(s)

51 Days

w/o Adhesive1/81/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/81/2120Plain
1 Piece(s)

Quote

w/o Adhesive1/83/4120Plain
1 Piece(s)

13 Days

w/o Adhesive1/81120Plain
1 Piece(s)

13 Days

w/o Adhesive1/82120Plain
1 Piece(s)

13 Days

with Adhesive1/161/4120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/161/2120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/161120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/162120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/41/4120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/2120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/42120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/81/4120Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/81/2120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/81120Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/82120Acrylic Adhesive
1 Piece(s)

81 Days

w/o Adhesive1/1636120Plain
1 Piece(s)

Quote

w/o Adhesive1/836120Plain
1 Piece(s)

81 Days

w/o Adhesive3/1636120Plain
1 Piece(s)

81 Days

w/o Adhesive1/436120Plain
1 Piece(s)

Quote

w/o Adhesive3/836120Plain
1 Piece(s)

81 Days

w/o Adhesive1/236120Plain

Loading...

Basic Information

Material, General Rubber Material, Details Neoprene Color White
Tensile Strength 1,000 psi Texture Smooth

Additional Products in this Category

Tech Support