(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Coarse/Fine Motion Rotation Stages, TKSP/TAKS

Coarse/Fine Motion Rotation Stages, TKSP/TAKS
  • Volume Discount

A coarse-movement / micromotion rotating stage. The stage rotates by coarse movement by loosening the coarse-movement / micromotion changeover clamp. By tightening the clamp, the stage rotates by micromotion using the micrometer.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TAKS-100
TKSP-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Range)
(mm)
Table Material Table Surface Treatment Overall Height H (Range)
(mm)
Table Size (Dia.) D
(Ø)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

11 Days or more

1071~100mmAluminum AlloyBlack Anodize25.1~309828
1 Piece(s)Available

12 Days or more

1041~70mmBrassLow Temperature Black Chrome Plating15.1~206019

Loading...

  1. 1

Basic Information

Table Shape Circular form Allowable Load (Range)(N) 50.1~100 Feed (Coarse)(deg) 360°
Travel Distance (Fine)(deg) ±5° Feeding Method Rack & Pinion Guiding Mechanism ground glass joint
Allowable Load(N) 68.6 Stroke (θ Angle)(deg) 360 Stroke (α Angle)(deg) ±5
Through Hole (Table Center Hole) Presence Table Parallelism(µm) 50 Feed Knob Position Holoaxial side
Clamp Standard Reversed Standard Feed method (rack & pinion type) Coarse/Fine Feeds

Additional Products in this Category

Tech Support