(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slim Rotary Gear Stage (Manual)

Part Number

Configured Part Number is shown.

Part Number
RS-127
RS-147-2
RS-327
RS-627
RS-927
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (range of selection)
(mm)
Allowable Load (Range)
(N)
Guiding Mechanism Stage Surface
(Ø)
Allowable Load
(N)
Parallelism
(µm)
Travel Distance/Knob 1 Rotation
1 Piece(s)Available

13 Days or more

10101mm~30.1~50ground glass joint125mm4950Approx. 2.5°
1 Piece(s)Available

28 Days or more

10101mm~100.1 or More[Cross Roller] V Groove And Cross Roller125mm14750Approx. 2.5°
1 Piece(s)Available

13 Days or more

10~40mm5~30ground glass joint30mm9.8-Approx. 7.5°
1 Piece(s)Available

8 Days or more

1041~70mm30.1~50ground glass joint60mm4930Approx. 6.5°
1 Piece(s)Available

8 Days or more

1071~100mm30.1~50ground glass joint90mm4950Approx. 3.5°

Loading...

  1. 1

Basic Information

Table Shape Circular form Travel Distance (Fine)(deg) 360° Table Material Aluminum Alloy
Table Surface Treatment Black anodize satined Stroke (θ Angle)(deg) 360 Clamp Type Screw Knob
Mounting position of the operation part Double handle Moving Direction Rotation Direction

Additional Products in this Category

Tech Support