(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long Stroke Possible.
For complete product overview and details on Compact Roller Plungers - Load Adjusting see the sections below:
Part Number
Configured Part Number is shown.
CBPJ9
Type | ①②③Man Body, Arm, Adjustment Screw | ④Bearing | ⑤Bearing Shaft | ⑥Spring | ⑦Set Screw | ⑧Nut | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ M ]Material | [ S ]Surface Treatment | ||||
CBPJ | 1045 Carbon Steel | Electroless Nickel Plating | 440C Stainless Steel | 52100 Bearing Steel | 58HRC~ | 304 Stainless Steel | 4137 Alloy Steel | SWCH Carbon Steel aquivalent | Electroless Nickel Plating |
Part Number |
CBPJ9 |
Part Number | Min. Tightening (X=3) | Min. Tightening (X=0) | |||
Type | No. | Load (N) | Load (N) | ||
min | max | min | max | ||
CBPJ | 9 | 0.4 | 4.2 | 6.6 | 10.2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Shape | Lateral Pushing Shape | Roller Plunger Type | Compact Type | Thread Locking Compound | No |
---|---|---|---|---|---|
Body Material | 1045 Carbon Steel | Main Body Surface Treatment | Electroless Nickel Plating | Pin Material | 440C Stainless Steel |
Surface Treatment of Pin | No | Tip Heat Treatment | No | Stroke (S)(mm) | 3 |
Initial Load(N) | 0.4 | Max. Load(N) | 10.2 |
Please check the type/dimensions/specifications of the part CBPJ9 in the Compact Roller Plungers - Load Adjusting series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy